Smart High- and Low-Side Switches
Infineon offers a vast automotive qualified product portfolio of High-Side and Low-Side Switches with integrated protection and diagnostic features. These devices, which drive all kind of loads (resistive, capacitive & inductive), support the Automotive Body, Powertrain & Safety markets and are available for 12V (car) and 24V (truck) systems.
The main applications are Heating, Lighting, Power Distribution, Relay-Driving, Relay Replacement and Motor Drives.
All products meet the specific and harsh requirements of the automotive market like AEC and RoHS.