Powertrain ICs
Constant Current Control IC for Transmission
Infineons solution for variable force or constant current controlled solenoids typically used in automatic transmissions, Idle Speed-/ valve- / suspension control or exhaust gas recirculation applications
Powertrain H-Bridges for Electronic Throttle Control
Infineon® H-bridge portfolio addresses the broad range of DC brush motor application. Designed and optimized for Electronic Throttle Control (ETC), in addition the H-bridges can be used for Exhaust Gas Recirculation (EGR), valve control, idle control swirl and tumble flaps variable intake, manifold turbo charger waste gate, variable turbo geometry, but also industrial DC- brush motor applications.
FLEX - MultiChannel LowSide Switches (Powertrain & Safety)
Multi channel low side switches are designed for multi purpose loads (solenoids, relays and resistive loads). The so-called Flex products serve in a flexible way the engine requirement with different number of low side drivers.
Power Bridges for all kind of motors in automotive and industrial applications from 100mA up to 70A with different feature sets scaled to your needs.
MOSFETs for Powertrain Applications
Our broad portfolio of Automotive MOSFET technologies offers best in-class performance and uncompromising reliability. Automotive Power MOSFETs provide 30V, 40V, 55V, 75V, 100V and 600V V DS range, current capability of up to 180A and R DS(on) as low as 1.6 mOhm to enable new automotive solutions.