Motor Drivers (Automotive)
Power Bridges for all kind of motors in automotive and industrial applications from 100mA up to 70A with different featuresets “scaled to your needs”
-
High Power DC Motor Bridges
Scalable and flexible solutions with different functional options for all kind of motor drives from 2A DC up to 70A peak currents. Usable in all kind of application areas. -
Smart Power Motor Bridges
Infineon low-current DC motor bridge family consists of a broad variety of bridges designed for use in automotive and industrial applications
Get Technical Specifications
- Contact us
Infineon welcomes your comments and questions.
If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.
You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.