Infineon® Power LED Driver
Select a Subcategory
DC/DC converter & controller for high power LED Lighting
Increasingly, LED lighting solutions are used in the front area of the car. LED frontlight solutions are usually implemented using several discrete LEDs in one chain which leads to a string voltages of up to 60V or using less LEDs with high forward current up to 1.5A. Both implementations are requiring DC/DC solutions either boost, buck or buck-boost architectures are needed. The Infineon® Power LED Driver Family consists of DC/DC devices which are perfectly fulfilling these requirements.
- Product Type List
- Documents
- Contact us