TLE8250G

  • Overview
  • Parametrics
  • Diagrams
  • Documents
  • Order
  • Boards
  • Simulation
  • Videos
  • Packaging
  • Quality
  • Support
  • Software & Tools
  • Sales Insight

Description:

The TLE8250G is a transceiver designed for CAN networks in automotive and industrial applications. As an interface between the physical bus layer and the CAN protocol controller, the TLE8250G drives the signals to the bus and protects the microcontroller against disturbances coming from the network. Based on the high symmetry of the CANH and CANL signals, the TLE8250G provides a very low level of electromagnetic emission (EME) within a broad frequency range. The TLE8250G is integrated in a RoHS complaint PG-DSO-8 package and fulfills or exceeds the requirements of the ISO11898-2. As a successor to the first generation of HS CAN transceivers, the TLE8250G is fully pin and function compatible to his predecessor model the TLE6250G. The TLE8250G is optimized to provide an excellent passive behavior in Power Down mode. This feature makes the TLE8250G extremely suitable for mixed supply HS CAN networks. Based on the Infineon Smart Power Technology SPT®, the TLE8250G provides industry leading ESD robustness together with a very high electromagnetic immunity (EMI). The Infineon Smart Power Technology SPT® allows bipolar and CMOS control circuitry in accordance with DMOS power devices to exist on the same monolithic circuit. The TLE8250G and the Infineon SPT® technology are AEC qualified and tailored to withstand the harsh conditions of the Automotive Environment. Three different operation modes, additional Fail Safe features like a TxD time-out and the optimized output slew rates on the CANH and CANL signals are making the TLE8250G the ideal choice for large CAN networks with high data rates.

Summary of Features:

  • Fully compatible to ISO 11898-2
  • Wide common mode range for electromagnetic immunity (EMI)
  • Very low electromagnetic emission (EME)
  • Excellent ESD robustness
  • CAN Short-Circuit-proof to ground, battery and V CC
  • TxD time-out function
  • Low CAN bus leakage current in Power Down mode
  • Over temperature protection
  • Protected against automotive transients
  • CAN data transmission rate up to 1 Mbaud
  • Green Product (RoHS compliant)
  • AEC Qualified

Target Applications:

  • Body and Convenience
  • Safety Applications
  • Powertrain
  • Small Electric Vehicles

Parametric TLE8250G
Family   Classical CAN 1MBit/s
Transmission Rate  max 1.0MBit/s
Quiescent Current   < 15 µA @ 5V standby
Bus Wake-Up Capability   No
Additional Features   NRM, NEN
Wake-up Inputs   None
Standards   ISO11898-2
Features   Receive Only Mode
Features   NEN
Qualification   Automotive
Supply Voltage   5 V
Type   CAN

Data Sheet

Title Size Date Version
841 KB 10 Feb 2017 01_11

Application Notes

Title Size Date Version
1.4 MB 20 Apr 2009

Product Selection Guide

Title Size Date Version
11.5 MB 03 Nov 2016 01_02

Whitepaper

Title Size Date Version
895 KB 20 Sep 2016 02_00

Material Content SheetInfo

Title Size Date Version
27 KB 18 Mar 2016 01_00
Sales Product Name TLE8250G
OPN TLE8250GXUMA5
Product Status active and preferred
Order online
Package Name PG-DSO-8
Completely lead free yes
Halogen free yes
RoHS compliant yes
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 2a
OPN TLE8250GXUMA1
Product Status active and preferred
Order online
Package Name PG-DSO-8
Completely lead free yes
Halogen free yes
RoHS compliant yes
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3

Package Data

Title Size Date Version
610 KB 11 Apr 2016 01_00

PCB Design Data

Title Size Date Version
12.6 MB 02 Oct 2013 01_00
220 KB 02 Oct 2013 01_00
50 KB 02 Oct 2013 01_00
298 KB 02 Oct 2013 01_00

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

For more information about our privacy policy please click onPrivacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon