DALI solutions
The Digital Addressable Lighting Interface (DALI) is a protocol enabling the design of lighting communication networks. For detailed information on DALI see http://www.dali-ag.org. With the XC82x- and XC83x-series Infineon offers low-pin-count microcontrollers to design DALI-conforming control gears.
Design support
To support the development of DALI networks based on XC82x and XC83x microcontrollers Infineon offers free SW tools and application notes (see bottom of page)
- DALI control gear SW stack
- LightNET for configuration of a DALI network from the PC
Configuration and simulation of a DALI network based on Infineon HW and SW components
| Application Notes | |||
| 20 Mar 2012 | v1.0 | 1.6 MB | |
| 20 Mar 2012 | v1.0 | 319 KB | |
| 20 Mar 2012 | v1.3 | 2.3 MB | |
| 20 Mar 2012 | v1.3 | 816 KB | |
|
DALI Control Gear Software Stack (ap0810212_DALI_Control_Gear_Software_Stack.pdf) |
20 Mar 2012 | v1.2 | 1.5 MB |
|
DALI Control Gear Software Stack (AP0810212_DALI_Control_Gear_Software_Stack.exe) |
20 Mar 2012 | v1.2 | 335 KB |
|
DALI Control Gear Software Stack (ap0810211_DALI_Control_Gear_Software_Stack.pdf) |
23 Feb 2011 | v1.1 | 1.4 MB |
|
DALI Control Gear Software Stack (AP0810211_DALI_Control_Gear_Software_Stack.exe) |
20 Feb 2011 | v1.1 | 319 KB |
|
DALI Control Device using XC836 (ap0811410_DALI_Control_Device_using_XC836.pdf) |
30 Sep 2010 | v1.0 | 1.5 MB |
|
DALI Control Device using XC836 (ap0811410_DALI_Control_Device_using_XC836.exe) |
23 Feb 2011 | v1.0 | 362 KB |