DAvE Drive Application Code Generator for PMSM and BLDC Motor Control with Infineon’s 8-bit Microcontrollers
DAvE Drive is a GUI based software tool that allows application developers to configure XC886/XC888 software for control of brushless synchronous 3-phase motors in a very efficient way. With DAvE Drive, the developer is only a few mouse clicks away from customized code reflecting choice of motor, motor speed, type of control and various other options. DAvE Drive uses the full power of Infineon’s microcontroller, e.g. it generates optimized FOC code for XC886 using Vector Computer which usually requires expert knowledge in both motor control and assembler programming.
DAvE Drive is an application centric add-on to DAvE, Infineon’s Digital Application Virtual Engineer. DAvE provides initialization, configuration and driver code to ease programming for beginners as well as experts. This tool generates complete algorithms in source code, ready to be compiled and debugged by popular tools, as Keil compiler or Tasking compiler.
Order code: KIT_AK_DAVEDRIVE_V2
Price: 349,- EURO
Block diagram (for more details click on the box):