Scalable Low Voltage PMSM-Motor Drive Kit with DAvE Drive
Uses the full power of Infineon’s microcontroller, e.g. it generates optimized FOC code for XC886 using Vector Computer which usually requires expert knowledge in both motor control and assembler programming.
By making DAvE Drive available as a free download, customers of all sizes can quickly implement advanced motor control techniques using Infineon’s powerful components for motor control.
Key features
- Scalable MCU solution with 1 drive card featuring XC886 8-bit MCU with Vector Computer
- Power board for up to 400W power rating (22V-56V DC, 7.5A)
- DriveMonitor: USB-CAN bridge for real time monitoring
Order code: KIT_AK_DaveDrive_V2
Price: 399,- EURO
Block diagram: