Commercial, Agriculture and Construction Vehicles (CAV)

CAV-Pictures

 

As electrification in Commercial, Agriculture and Construction Vehicles (CAV) becomes a standard, Infineon offers a complete portfolio of modules engineered for these applications. These power modules are designed to meet the most stringent requirements for lifetime and reliability under high vibration and extreme temperature cycling conditions by using advanced bond wire and baseplate technologies. All these CAV modules are manufactured to the highest quality on automated production lines and most have 150°C operating junction temperature rating.

Ask Infineon!

International Toll Free:

0(0)800 951 951 951

Direct Access:

+49 89 234 65555

Infineon is happy to help you:

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Advertisment

CAV