3-Phase Motor Drive Application Kit

Infineon offers now a new 3-phase motor drive application kit to shorten time-to-market for energy efficient motor control designs targeting excellent speed control, reduced noise and high system reliability. The kit is built around the 8-bit XC886 MCU capable of running field oriented control (FOC) and CIPOS™ - an intelligent power module (IPM), which provides a high level of system integration.

(Please go with the cursor over the Product and Application elements in the diagram below to see more information.)

 

Schematic diagram of the application board


Key products

8-bit MCU XC886 CIPOS™ Single-Inline IPM IKCS12F60AA COOLSET™ auxiliary power supply ICE3B0565G
• Cost-effective 8-bit µCs with 16-bit motor-control performance
• Built-in vector computer for Field Oriented Control
• Powerful motor control peripheral set: CAPCOM6 and 10-bit ADC
• Fully isolated package with best-in-class thermal resistance
• TrenchStop™ IGBTs with lowest VCEsat = 1.6V @ 25°C
• Ruggedness against negative transient voltage
• Integration of a PWM & protection control IC with a high voltage power MOSFET
• Very low standby power < 100mW
• Best-in-class on-resistance

 

Applications
•    Home appliances such as washing machines
•    Industrial motor control, e. g. pumps, fans

 

Complete software package including
•    DriveMonitor
       •    Graphical User Interface for real time control and monitoring
       •    USB-CAN bridge
•    Optimized sensorless FOC source code for PMSM
•    Speed PI controller
•    Two current PI controller (Id and Iq)
•    Source code for V/f control for ACIM for quick evaluation
•    Free tool chain including SDCC compiler and IDE
•    Fast flash programming via JTAG

 

Ordering Code: KIT_AK_3PHASE_DRIVE_V1
Price: 449,- €
How to order?
Buy Online or contact your local distributor: http://www.infineon.com/distribution

Related Links

3-Phase Drive eLearning