Door Module Front II

This example application diagram shows a full-featured door module connected to the body network (e.g. central body computer). Depended on car manufacturer requirements, it can be equipped either with an 8-Bit microcontroller of the XC800 family or with a 16/32 Bit microcontroller of the XC2200 family.
If CAN bus network connection is required, this design example uses a System Basis Chip (SBC) TLE 826x as a combination voltage regulator, network transceiver and power management/functional safety features. If LIN bus with lower requirements is requested, a pure voltage regulator and network transceiver combination (LIN LDO TLE 8458) might be sufficient.
Door module functionality is implemented using various drivers, including our Mirror Driver System IC TLE 8203E.

 

Ask Infineon!

International Toll Free:

0(0)800 951 951 951

Direct Access:

+49 89 234 65555

Infineon is happy to help you:

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office