Electric Vehicles
Charging batteries for a rapidly expanding fleet of electric two- and four-wheel vehicles will soon become a major challenge for our grids. However, leveraging EV energy storage may also become a great opportunity to balance demand and supply, thereby increasing the overall asset efficiency.
Please move over the following image to get more information about Infineon’s solutions for energy storage systems:
Get the Flash Player to see this part. Flash-Player-Plugin.
Infineon’s power semiconductors like IGBT discrete solutions and modules and CoolMOS™ enable the design of high-power AC/DC, DC/DC and DC/AC converters with efficiencies exceeding 95%. Our complete portfolio provides optimal solutions across the full range of applications, from on-board chargers rated up to a few kW up to MW-rated, high-power chargers in grid-supporting energy storages.
| Movie: Electromobility | Movie: The Infineon eBuggy |
|
|