On-grid Photovoltaic Systems

Solar Plants:
Solar plants produce electricity en masse and sell it to networks. The power range is from a few kilowatt to 10MW and more. Infineon power modules such as EasyPACK, EconoPACK™, EconoDUAL™, 62mm, PrimePACK™, IHM and Stacks such as ModSTACK™ or PrimeSTACK deliver outstanding features and benefits for your application:
- Best-in-class IGBT and MOSFET chips for ultimate efficiency
- Customizable solution with EasyPACK & EconoPACK™ power modules
- PressFIT for easy and reliable mounting with EasyPACK & EconoPACK™
- Plug-and-play solution with Stacks solution
BIPV – Build Integrated Photovoltaic and Mounted Systems:
The BiPV (Building integrated PhotoVoltaics) refers to systems and concepts in which photovoltaics, as well as having the function of producing electricity, also take on the role of construction elements. The power range is in the small kilowatt scale. With CoolMOS™, Silicon Carbide Schottky Diodes – thinQ!™, EiceDRIVER™ and TRENCHSTOP™ IGBTs, Infineon offers the best solutions for sunshades, flat roofing, façades, skylights, tiles and noise barriers:
- Highest performance and integration for a compact design
- System cost improvement
- Best quality for long system life and highest reliability
- Tailor-made solutions
- Benchmark switching behavior