Portable Power
Discrete MOSFETs for Flexible and Compact Design in Portables
Portable tools and equipments bring a new degree of freedom in our daily lives. Remote controllers, measurement tools, smart keys,... simplify and speed up several activities. The basic requirements as end customers are the small dimensions of the tool and a long operating time of the battery. These characteristics are technically reflected into: low power consumption and compact PCB design. For these kind of applications, Infineon offers discrete MOSFETs in the 20V/30V voltage classes that fulfill the need for compact and efficient power management. Small, performing packages, together with best in class technologies, are at the basis of our low ohmic products. Efficient power conversion, low conduction losses are the key factor of the success of Infineon in portable power. The additional advantage of the discrete solution compared to a complete integrated one it the larger flexibility for the customer in adapting the design to his system requirements. Power capability, currents, ICs interfacing, PCB layout can be optimized without the typical compromises and standardization induced by integrated solutions.
The complete Infineon offer of discrete MOSFET for portable applications can be found under the following websites:
www.infineon.com/nchannel
(n-channel MOSFETs in power packages)
www.infineon.com/smallsignalmosfets (n-channel MOSFETs in small signal packages)
www.infineon.com/pchannel (n-channel MOSFETs in power and small signal packages)
www.infineon.com/complementary (n+p channel MOSFETs inside a single small signal package)
www.infineon.com/depletion (n-channel depletion MOSFETs in small signal MOSFETs)