Induction Heating
Highest Performance, Efficiency and Reliability in IGBTs
Being the market leader in IGBTs, we offer a comprehensive, high performance portfolio of 600V discrete IGBTs for resonant-switching applications like induction heating cooktops. The portfolio has been developed to provide benchmark performance in terms of switching and conduction losses, which ensures best-in-class efficiency and fast time to market.
The new IHW40N60RF and HighSpeed 3 family have been added to address high speed switching topologies where switching losses have been optimized. These devices provide excellent performance over temperature and ensure up to 20% lower switching losses compared to competitor devices.
|
Industrial Welding |
Topology |
Voltage |
Technology |
Selection |
|---|---|---|---|---|
|
DC/AC |
Series-Resonant Half-Bridge 20kHz |
600 V |
RC-H |
Recommendation |
|
DC/AC |
Series-Resonant Half-Bridge 60kHz |
600 V |
RC-HF |
Recommendation |
|
DC/AC |
Quasi-Resonant Single Ended |
1200V |
RC-H |
Recommendation |
|
DC/AC |
Quasi-Resonant Single Ended |
1350V |
RC-H |
Recommendation |
|
PFC AC/DC |
Boost Converter |
600V |
HighSpeed 3 |
Recommendation |
|
PFC AC/DC |
Boost Converter |
600V |
CoolMOS™ C6 |
Reference |
|
Aux |
Flyback |
650 V |
CoolSET QR |
Efficiency |
|
Aux |
Flyback |
800 V |
CoolSET QR |
Recommendation |
|
Aux |
Boost Converter |
800 V |
CoolSET F3 |
Reference |