DAVE™ version 2 - low level code generation
DAVE™ version 2 is the well established Digital Application Engineer from Infineon Technologies supporting XC800, C166, XC166, XE166, XC2000, and the TriCore AUDO family.
DAVE™ version 2 provides intelligent wizards, that help you configure the chip to work the way you need it and automatically generate C-code with appropriate driver functions for all of the on-chip peripherals and interrupt controls.
The generated code can be automatically imported in compiler tools from Altium, HighTec, Keil and DAVE™ Bench.
The new XMC4000 family will be supported by the third generation of DAVE,
DAVE™ 3 .
To use DAVE™ version 2 you need the DAVE™ mother system and the DIP file for your specific microcontroller. After installation of the mother system you need to install the DIP file. For this purpose please start DAVE™. Goto "View", "Setup Wizard". Select "Installation".
DAVE™ Files for Download:
DIPs for the XC800 microcontroller Family
DIPs for the C500/C800 microcontroller Family
DIPs for the C166/XC166 microcontroller Family
DIPs for the XE166 microcontroller Family
DIPs for the TriCore microcontroller Family
DIPs for the XC2000 microcontroller Family
Please note:
If you run DAVE™ on Windows Vista,
then please start the program the following way:
Right click with your mouse onto dave.exe. Then choose "Run as administrator".
- Documents
- Contact us