Transistor & Diode

  • Products
  • Highlights
  • Documents
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • myInfineon


650V Rapid 1 and Rapid 2 Si Power Diodes

Infineon'shighly efficient, fast recovery 650V Rapid 1 and Rapid 2 silicon diode families combine ultrathin wafer manufacturing expertise for a low loss vertical structure plus unique cell design - the Rapid diodes provide outstanding performance. The devices complement Infineon’s existing high power 600V and 650V diode portfolio by filling the gap between silicon carbide (SiC) diodes and emitter-controlled diodes to address the ultrafast and hyperfast power silicon diode markets.

Learn more


Application Notes

Title Size Date Version
660 KB 24 Oct 2014 01_00
1.5 MB 07 Nov 2016 02_00
3.6 MB 13 Dec 2016 01_00

Product Brochure

Title Size Date Version
4.7 MB 15 Feb 2010
2.4 MB 25 Nov 2008
3.6 MB 22 Feb 2010

Article

Title Size Date Version
568 KB 14 Mar 2013

Product Selection Guide

Title Size Date Version
2 MB 24 Oct 2014 01_00
22.2 MB 21 Feb 2017 00_00

Product Brief

Title Size Date Version
386 KB 14 Mar 2013 02_00

Application Brochure

Title Size Date Version
340 KB 23 Oct 2015 01_00

Additional Product Information

Title Size Date Version
879 KB 24 Oct 2014 01_00

Product Information

Title Size Date Version
3 MB 12 Apr 2012

Evaluation Boards

Board Family Description Status
REF-15W THINPAK ADAPTER Diode (Si, SiC), MOSFET, Power Controller (PWM, PFC) 15W 5V USB adapter reference board
  • BAS21-03W
  • BSC067N06LS3G
  • ICE2QS03G
  • IPL65R1K5C6S
active and preferred
EVAL_600W_12V_LLC_C7 Gate Driver, MOSFET, Power Controller (PWM, PFC) 600W DCDC/LLC stage, 400V/12V DC, 97.8% peak efficiency
  • IPP60R180C7, BSC010N04LS, 2EDL05N06PF, ICE2HS01G, ICE2QR2280Z, 2EDN7524F
active and preferred
EVAL_3KW_2LLC_C7_20 Gate Driver, Microcontroller, MOSFET 3.0kW Dual LLC Evaluation Board
  • 1EDI60N12AF
  • 2EDN7524R
  • 2N7002
  • BAS 52-02V BAT165
  • BSC093N15NS5
  • BSS316N
  • ICE2QR2280Z
  • IFX1763XEJ V33
  • IFX1763XEJ V50
  • IPP60R040C7
  • XMC4400-F64K512AB
active and preferred
EVAL_3KW_2LLC_C7_47 Gate Driver, Microcontroller, MOSFET 3.0kW Dual LLC Evaluation Board
  • 1EDI60N12AF
  • 2EDN7524R
  • 2N7002
  • BAS 52-02V
  • BAT165
  • BSC093N15NS5
  • BSS316N
  • ICE2QR2280Z
  • IFX1763XEJ V33
  • IFX1763XEJ V50
  • IPW60R040C7
  • XMC4400-F64K512 AB
active and preferred
Infineon's New 650V Rapid Diode Families

Infineon's New 650V Rapid Diode Families

Infineon’s new Rapid 1 and 2 power silicon diodes complement the existing high power 600V/650V diodes, filling the gap between the SiC diodes and emitter-controlled diodes. The new hyper- and ultra-fast diode families offer outstanding efficiency and reliability and perfectly balance cost and performance. The additional 50V provide higher reliability without efficiency being penalized.

 
Length 4:07

 

Infineon's New 650V Rapid 1 Diode

Infineon's New 650V Rapid 1 Diode

Infineon`s Rapid 1 diode family, with 1.35V temperature-stable forward voltage (V F), ensures the lowest conduction losses and by means of soft recovery keeps EMI emissions to a minimum. They are perfectly suited for Power Factor Correction (PFC) topologies, typically found in major home appliances, like air conditioners and washing machines, as well as boost stages in photovoltaic inverters.

 
Length 4:13

 

Infineon's New 650V Rapid 2 Diode

Infineon's New 650V Rapid 2 Diode

The Rapid 2 diode family is designed for applications switching between 40 kHz and 100 kHz by offering low reverse recovery charge (Q rr) and time (t rr) to minimize the reverse conduction times attributed to the power switch turn-on losses and thus providing maximum efficiency.

 
Length 4:09

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

For more information about our privacy policy please click onPrivacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon