Infineon Combines MCU and LIN-based Relay Driver in Thumbnail-Sized Chip for Space and Cost Sensitive Automotive Body Applications
Technology Media
June 4, 2012
Neubiberg, Germany – June 4, 2012 – Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) today introduced the second generation of its embedded power (ePower) devices. The new TLE983x System-on-Chip (SoC) product family integrates a powerful 8-bit microcontroller with a LIN transceiver and related peripherals on a single chip to address the needs of space and cost sensitive automotive body applications. The new devices are specifically designed to fit to a wide range of LIN-slave motor control applications where a small package form factor and a minimum number of external components are essential, including: window lifts, wipers, sun roofs, power seats and fan/blower control. The device may also be used in space constrained LIN-slave applications such as key pad interfaces and switch panel interfaces.
Produced on Infineon’s first-in-industry automotive qualified 130nm Smart Power technology, the new SoCs offer an unmatched level of integration. The small VQFN-48 packages have a 7mm x 7mm footprint, which is about 50 percent less compared to the predecessor devices. Compared to the previous generation TLE78xx multi-chip module devices, the single-chip TLE983x devices provide an increased CPU performance and Flash memory capacity, higher number of high voltage monitor inputs, smaller footprint and further cost reductions.
“With the new ePower generation Infineon introduces a system-on-chip semiconductor solution that integrates all functions required to sense, control and actuate a motor for space and cost critical automotive body applications,” said Andreas Doll, Vice President and General Manager, Body Power of the Automotive division at Infineon Technologies AG. “Automotive designers benefit from an increased design flexibility with reduced board space, reduced circuit complexity, low power consumption and lower bill of material.”
TLE983x: SoC Motor Control with Integrated 8-bit MCU, Flash and Relay Drivers
The TLE983x integrates all necessary functionality for relay drive motor control applications. The 8-bit microcontroller (MCU), derived from the established XC800 family of Infineon, achieves up to 10 Whetstone MIPS at 40MHz, which is comparable to 16-bit microcontrollers. This is combined with LIN transceiver, voltage regulator and both low-side and high-side drivers on one single chip. Other features include 4kB EEPROM emulation, on-chip debug interface (2-wire), 10-bit AD converter (five channels), up to five high-voltage wake-up inputs and a PWM unit for external motor control. In addition, a measurement interface for monitoring battery voltage and chip temperature is integrated. Low power modes enable a sleep mode current down to 25µA, while the wake-up from the low power mode is possible via a LIN bus message or the wake-up inputs.
The integrated LIN transceiver is compliant with the LIN standards 2.0, 2.1 and SAE J2602, ensuring worldwide usage. The high level of integration is based on a new automotive qualified (AEC) Smart Power technology, using – as an industry first – a 130nm process technology. The TLE983x family offers scalability in terms of Flash memory sizes (36kB to 64kB) with pin and software compatible devices.
Availability
Engineering samples of the new TLE983x devices are available in VQFN-48 packages operating with a wide voltage range from 3.0V to 27V (40V max.). The family members include devices with 36kB, 48kB and 64kB flash and integrated OpAmp and PN MOSFET driver. The TLE983x family is supported by Infineon and third party vendors with a complete development tool chain including evaluation board, IDE, compiler, debugger and Infineon’s free development environment DAVE™ (Digital Application Virtual Engineer) for automatic code generation.
Further information
Further information on Infineon’s ePower devices and automotive semiconductor portfolio is available at
www.infineon.com/embeddedpower and
www.infineon.com/automotive.
About Infineon
Infineon Technologies AG, Neubiberg, Germany, offers semiconductor and system solutions addressing three central challenges to modern society: energy efficiency, mobility, and security. In the 2011 fiscal year (ending September 30), the company reported sales of Euro 4.0 billion with close to 26,000 employees worldwide. Infineon is listed on the Frankfurt Stock Exchange (ticker symbol: IFX) and in the USA on the over-the-counter market OTCQX International Premier (ticker symbol: IFNNY). Further information is available at www.infineon.com.
Information Number
INFATV201206.045
| Press Photos | |
|---|---|
Image |
Description |
![]() |
The ePower family TLE983x combines a powerful 8-bit microcontroller with a LIN transceiver and related peripherals on a single chip.
|
![]() |
|
| Name | Contact | ||
|---|---|---|---|
|
Monika Sonntag Media Relations |
|