Infineon Unveils Miniature Silicon Microphone Using MEMS Technology to Match the Acoustic Properties of Larger Devices While Using One-third Power; High Temperature-Resistance Makes Device Suitable for Fully Automated Production of Consumer Products
Technology Media
November 14, 2006
About Infineon
Information Number
INFAIM200611.019
| Press Photos | |
|---|---|
Image |
Description |
![]() |
The "miniature" silicon MEMS microphone of Infineon is approximately one-half the size and operates on just one-third the power of conventional microphones. It is designed for use in consumer and computer communications devices, in medical systems, such as hearing aids, and hands-free talking facilities in cars.
The picture shows the silicon microphone (left), its rearside (below) and its interior view without cap (right).
|