New Infineon Power MOSFETs Make Electrical Appliances More Compact and Durable

Aug 26, 2015 | Technology Media

Munich, Germany – August 26, 2015 – DIY tools such as cordless drills and saws have to be handy and durable. Therefore, the electronic components used in the applications need to be space-saving and rugged. Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) has extended its StrongIRFET™ Power MOSFET family and thereby provides a solution that fulfills both requirements. The Logic Level StrongIRFETs™ can be driven directly from a microcontroller, saving space and cutting costs. Additionally, the MOSFETs are highly rugged and thus help lengthen the service life of the electronic devices.

The tried and tested StrongIRFET family enables highest energy efficiency in electric appliances. With the logic level extension, Infineon meets the market’s demand for StrongIRFETs that do not require a stand-alone driver.In the logic level variant the necessary gate-source voltage is reduced to 4.5 V. This makes it possible to directly connect the MOSFET with the microcontroller in many applications.

“The Logic Level StrongIRFETs deliver two decisive advantages. They reduce the complexity of the electronic design in various applications and show an unmatched ruggedness,” says Stéphane Ernoux, Product Marketing Director, Power Management and Multimarket Division.

The characteristic performance features of the StrongIRFET family have been retained in the logic level extension: Low on-state resistance (0.52 mΩ typ. and 0.97 mΩ max.) for reduced conduction losses, high current carrying capability for increased power capability and rugged silicon all make for high system reliability.

Availability

Production orders are available immediately. Further information on the Logic Level StrongIRFET is available at www.infineon.com/strongirfet.

About Infineon

Infineon Technologies AG is a world leader in semiconductor solutions that make life easier, safer and greener. Microelectronics from Infineon is the key to a better future. In the 2014 fiscal year (ending September 30), the company reported sales of Euro 4.3 billion with about 29,800 employees worldwide. In January 2015, Infineon acquired US-based International Rectifier Corporation with revenues of USD 1.1 billion (fiscal year 2014 ending June 29) and approximately 4,200 employees.

Infineon is listed on the Frankfurt Stock Exchange (ticker symbol: IFX) and in the USA on the over-the-counter market OTCQX International Premier (ticker symbol: IFNNY).

Follow us: twitter.com/Infineonfacebook.com/Infineonplus.google.com/+Infineon

Information Number

INFPMM201508-076

Press Photos

  • The Logic Level StrongIRFET™ Power MOSFETs are highly robust and can be driven directly from a microcontroller, reducing complexity of the electronic design in many electrical applications such as cordless power drills and saws.
    The Logic Level StrongIRFET™ Power MOSFETs are highly robust and can be driven directly from a microcontroller, reducing complexity of the electronic design in many electrical applications such as cordless power drills and saws.
    Logic_Level_StrongIRFET_application

    JPG | 39 kb | 776 x 621 px

  • The Logic Level StrongIRFET™ Power MOSFETs are highly robust and can be driven directly from a microcontroller, reducing complexity of the electronic design in many electrical applications such as cordless power drills and saws.
    The Logic Level StrongIRFET™ Power MOSFETs are highly robust and can be driven directly from a microcontroller, reducing complexity of the electronic design in many electrical applications such as cordless power drills and saws.
    Logic_Level_StrongIRFET

    JPG | 70 kb | 748 x 629 px