IR Expands Portfolio of Rugged Reliable 600V Energy-Efficient Trench IGBTs

May 8, 2014 | Technology Media

EL SEGUNDO, Calif. — International Rectifier, IR ® (NYSE: IRF), a world leader in power management technology, today announced the expansion of its portfolio of energy-efficient 600V insulated-gate bipolar transistors (IGBTs) in a variety of packages. The new rugged, reliable IRxx46xx Series of devices are optimized for a complete power range spectrum. This includes from small motors and loads to industrial applications such as uninterruptible power supplies (UPS), solar, induction heating, industrial motor and welding applications.

The extensive family of 23 IGBTs utilizes trench thin wafer Field Stop technology to offer low and balanced conduction and switching losses. Co-packaged with a soft recovery low Qrr diode, the new devices are optimized for ultra-fast switching with 5us short circuit rating and feature low V CE(ON) and positive V CE(ON) temperature coefficient for easy paralleling.

"IR's expanded family of 600V Trench IGBTs offers designers an even greater choice of rugged and reliable energy-efficient IGBTs in a variety of packages optimized for consumer and industrial applications," said Llewellyn Vaughan-Edmunds, IGBT Product Marketing Manager, IR's Energy Saving Products Business Unit.

The new IGBTs are suitable for a wide range of switching frequencies and deliver higher system efficiency and rugged transient performance. In addition, the internal soft recovery diode improves system efficiency and reduces EMI for greater reliability.

Part Number Package BV I C (100ºC) V CE(ON) Optimized
IRGR4607D DPAK 600 7 1.6 (8-30kHz)
IRGS4607D D2PAK 7 (8-30kHz)
IRGB4607D TO-220 7 (8-30kHz)
IRGR4610D DPAK 10 (8-30kHz)
IRGS4610D D2PAK 10 (8-30kHz)
IRGB4610D TO-220 10 (8-30kHz)
IRGS4615D D2PAK 15 (8-30kHz)
IRGB4615D TO-220 15 (8-30kHz)
IRGS4620D D2PAK 20 (8-30kHz)
IRGB4620D TO-220 20 (8-30kHz)
IRGP4620D TO-247 20 (8-30kHz)
IRGS4630D D2PAK 30 (8-30kHz)
IRGB4630D TO-220 30 (8-30kHz)
IRGP4630D TO-247 30 (8-30kHz)
IRGP4640D TO-247 40 (8-30kHz)
IRGP4650D TO-247 50 (8-30kHz)
IRGP4660D TO-247 60 (8-30kHz)
IRGP4690D TO-247 90 (8-30kHz)
IRGPS46160D Super TO-247 160 (8-30kHz)

Pricing for the IRxx46xx Series of devices ranges from US $0.73 to US $6.20 each in 10,000-unit quantities. Production orders are available immediately. The devices are RoHS compliant and prices are subject to change.

Press Photos