IR Expands StrongIRFET™Family with New 60V MOSFETs Featuring Ultra-low Rds(on) for Industrial Applications

Apr 17, 2014 | Technology Media

EL SEGUNDO, Calif. — International Rectifier, IR ® (NYSE: IRF), a world leader in power management technology, today announced the expansion of its StrongIRFET™ MOSFET portfolio to include 60V devices for a wide variety of industrial applications including power tools, Light Electric Vehicle (LEV) inverters, DC motor drives, Li-Ion battery pack protection, and Switched Mode Power Supply (SMPS) secondary-side synchronous rectification.

The new family of 60V StrongIRFET™ power MOSFETs feature ultra-low on-state resistance (Rds(on)) for improved performance in low frequency applications, very high-current carrying capability, soft body diode, and 3V typical threshold voltage to improve noise immunity. Each device in the family is 100% avalanche tested at industry highest avalanche current levels to ensure the most robust solution for demanding industrial applications. The devices are available in through-hole and surface mount D2-PAK packages.

""Featuring ultra-low Rds(on) and 100% avalanche tested to demanding industry levels to ensure robustness, IR's family of 60V StrongIRFET™ devices offers a selection of benchmark performance MOSFETs optimized for the industrial market," said David Schroeder, Executive Director of Marketing for IR's Power Management Devices Business Unit.

Part Number B VDSS I D @ 25ºC R DS(on)Max @ V GS = 10V Qg @ V GS=10V Package
IRFB7530 60V
195A 2.0 274 TO-220
IRFP7530 TO-247
IRFB7534 2.4 186 TO-220
IRFB7537 3.3 142 TO-220
IRFP7537 TO-247
IRFB7540 110A 5.1 88 TO-220
IRFB7545 85A 5.9 75
IRFB7546 58A 7.3 58
Part Number B VDSS I D @ 25ºC R DS(on) Max @ V GS = 10V Qg @ V GS=10V Package
240A 1.4 236 D2-PAK-7
IRFS7534-7P 1.9 200
IRFS7530 195A 2.0 274 D2-PAK
IRFS7534 2.4 180
IRFS7537 3.3 142
IRFS7540 110A 5.1 88

Pricing for the IRFB7530 begins at US $1.46 each in 10,000 unit quantities. Production orders are available immediately. Prices are subject to change.

Press Photos