IR's Proven HTH270 and HTM270 High Temperature, High-Voltage DC-DC Converters for Down-hole Tools Reduce Design Time and System Cost

Jan 16, 2014 | Technology Media

EL SEGUNDO, Calif. — International Rectifier, IR® (NYSE: IRF), a world leader in power management technology, today introduced the HTH27022S and HTM27092S isolated hybrid hermetic DC-DC converters for high temperature and high shock environments such as oil drilling applications and mud turbine generators.

Featuring an operating case temperature of 165ºC with transient up to 175ºC and with a high nominal input voltage of 270V, the HTH27022S and HTM27092S are commercial off-the-shelf (COTS) converters that can significantly reduce design cycle time, size and design costs associated with high temperature applications.

"Hermetic, hybrid packaging is an attractive feature because it provides high reliability in demanding applications such as oil drilling applications as well as small size and light weight, thus enabling designers to speed up the design cycle while reducing system size, weight and cost," said Odile Ronat, IR HiRel marketing director.

The HTH27022S and HTM27092S products feature internal EMI filter, magnetically coupled current feedback, under-voltage lockout, output over-voltage limiter, external inhibit and short circuit and overload protection.

Additional features include small size, low weight and high tolerance to environmental stresses such as wide temperature extremes and severe shock and vibration. Electrical and environmental qualification reports are available for order through local sales representatives.

Part Number Package Nominal Input voltage Output voltage Output current Output power Weight
HTH27022S 3.5" x 2.15" x 0.4" 270V 22V 2.5A 55W 70g
HTM27092S 4.0" x 2.15" x 0.4" 270V 92V 1.0A 92W 80g

Datasheets and qualification standards are available via the part number links found above.

Pricing for the HTH27022S and HTM27092S begins at $2,500 each in 100-unit quantities for fully screened parts. Production orders are available immediately. Prices are subject to change.

Press Photos