IR's Highly Compact 10A AUIR08152S Gate Drive IC Shrinks Automotive High Current Switching Systems While Boosting Performance

Dec 5, 2013 | Market News

EL SEGUNDO, Calif. — International Rectifier, IR® (NYSE: IRF), a world leader in power management technology, today introduced the highly compact AUIR08152S automotive-qualified gate drive IC featuring high output current in excess of 10A that shrinks system size and boosts performance in automotive and industrial high-power switching applications.

The AUIR08152S buffer gate driver enables the use of any standard low current gate driver, opto-coupler or CMOS isolator to drive large size IGBTs or MOSFETs in switching applications and efficiently boosts any low or under-powered gate drive into a high current drive system. Available in a compact SO8 package, the highly integrated buffer IC can replace up to 10 discrete components for simpler, smaller and more robust system design.

"The AUIR08152S provides scalability and flexibility in design by boosting any standard gate drivers in automotive systems to offer a cost effective, compact and reliable solution for a wide range of high power switching applications," said Davide Giacomini, Director of Product Management and Applications, IR's Automotive Products Business Unit.

The new device's very low output impedance and power losses permit operation in harsh and high temperature environments. The AUIR08152S additionally features negative Vgs driving and continuous on-state capability as a result of an integrated PMOS output in parallel to the high-side pull-up NMOS. The OUTH and OUTL separated outputs allow selection of two different external resistors for charging and discharging the gate essential for controlling EMI and CdV/dT effect in high power motor driver and SMPS applications.

The device is qualified according to AEC-Q100 standards, housed in an industry standard SO-8 package that features an environmentally friendly, lead-free and RoHS compliant bill of materials and is part of IR's automotive quality initiative targeting zero defects.

Part Number Package Io Vcc-VEE Rout Ton Toff Tr Tf
AUIR08152S SO-8 Io>10A 15V to 35V 100mOhm/200mOhm typ 150ns/230ns typ 150ns/150ns max

Datasheets and qualification standards are available via the part number links found above.

Press Photos