IR Expands PowIRaudio™Family with the Introduction of 60V IR4321M and IR4322M Integrated Power Modules

May 23, 2013 | Market News

EL SEGUNDO, Calif. — International Rectifier, IR® (NYSE: IRF), a world leader in power management technology, today announced the expansion of its PowIRaudio™ family with the introduction of the single channel IR4321M and dual channel IR4322M integrated power modules. The 60V IR4321M and IR4322M complement the existing product offering and expand the power capability of low load-impedance Class D audio systems in applications including car audio systems, tabletop audio systems, active speakers and musical instruments (with integrated amplifiers).

The combination of an advanced audio controller IC with MOSFETs fully optimized for audio performance results in improved efficiency, THD, and EMI, allowing the IR432xM family to operate without a mechanical heatsink over a wide power supply range on either a single or split power supply. High voltage ratings and noise immunity ensure reliable operation over various environmental conditions.

"The new IR4321M and IR4322M PowIRaudio™ modules further expands our portfolio of integrated power modules to offer higher power capability for 2 Ohm loads, up to 90W per channel without the need for a heat sink," said Jun Honda, Director of Audio Systems Engineering, IR's Energy Saving Products Business Unit.

Additional features common to the family include over-current protection, thermal shutdown, internal/external shutdown and floating differential input.

Two reference designs, the IRAUDAMP21 and IRAUDAMP22, featuring the IR4321M and IR4322M respectively are also available.

Part Number Number of Channels Power Supply Voltage Peak Output Power
(RMS per CH)
Package
with heatsink without heatsink
IR4321MPbF 1 60V or +/- 30V 135W (2Ω) 90W (2Ω) PQFN 5x6mm
IR4322MPbF 2 60V or +/- 30V 100W (2Ω) 50W (2Ω) PQFN 7x7mm
Reference Design Featured Part Descriptions Output Power
IRAUDAMP21 IR4321M IR4321 split power supply 135W*1ch 2Ω load
IRAUDAMP22 IR4322M IR4322 split power supply 100W*2ch 2Ω load

Datasheets are available via the part number links found in the Specifications table above.

Press Photos