IR's 40V Automotive-qualified COOLiRFET™Deliver Benchmark On-State Resistance for Improved System Efficiency in Heavy Load Applications

May 14, 2013 | Technology Media

EL SEGUNDO, Calif. — International Rectifier, IR® (NYSE: IRF), a world leader in power management technology, today introduced a family of automotive-qualified COOLiRFET™ MOSFETs delivering benchmark on-state resistance (Rds(on)) for heavy load applications including electric power steering (EPS), braking systems and other heavy loads on internal combustion engine (ICE) and micro hybrid vehicle platforms.

The family of 22 AEC-Q101 qualified 40V N-channel MOSFETs feature IR's proven Gen12.7 trench technology that delivers ultra-low Rds(on) in D2Pak-7P, D2Pak, DPak, TO-262, IPAK and TO-220 packages. The benchmark D2Pak-7P AUIRFS8409-7P delivers Rds(on) max as low as 0.75mOhm at 10Vgs with a current rating up to 240A. The new devices offer low conduction losses and robust avalanche performance to deliver higher efficiency, power density and reliability. With this performance, many applications using these new COOLiRFET™ devices run significantly cooler than with state-of-the-art MOSFETs.

"IR's new family of COOLiRFET™ 40V automotive-qualified MOSFETs achieves benchmark Rds(on) in all package variations to deliver a highly efficient solution for high current automotive applications requiring high performance while reducing overall system cost," said Jifeng Qin, Product Manager, Automotive MOSFETs, IR's Automotive Products Business Unit.

IR's automotive MOSFETs are subject to dynamic and static part average testing combined with 100 percent automated wafer level visual inspection as part of IR's automotive quality initiative targeting zero defects. The new devices are AEC-Q101 qualified, which requires that there is no more than a 20 percent change in Rds(on) after 1,000 temperature cycles of testing, and feature an environmentally friendly, lead-free and RoHS compliant bill of materials.

Part Number Package V(BR)DSS
(V)
RDS(ON)
MAX. @ 10VGS
(mOhm)
ID MAX
@ TC = 25°C
(A)
QG TYP(nC)
AUIRFS8409-7P D2Pak-7P 40 0.75 240 305
AUIRFS8408-7P D2Pak-7P 40 1 240 210
AUIRFS8407-7P D2Pak-7P 40 1.3 240 150
AUIRFS8409 D2Pak 40 1.2 195 300
AUIRFS8408 D2Pak 40 1.6 195 216
AUIRFS8407 D2Pak 40 1.8 195 150
AUIRFS8405 D2Pak 40 2.3 120 107
AUIRFS8403 D2Pak 40 3.3 120 62
AUIRFSL8409 TO-262 40 1.2 195 300
AUIRFSL8408 TO-262 40 1.6 195 216
AUIRFSL8407 TO-262 40 1.8 195 150
AUIRFSL8405 TO-262 40 2.3 120 107
AUIRFSL8403 TO-262 40 3.3 120 62
AUIRFR8405 DPak 40 1.98 100 103
AUIRFR8403 DPak 40 3.1 100 66
AUIRFR8401 DPak 40 4.25 100 42
AUIRFU8405 IPak 40 1.98 100 103
AUIRFU8403 IPak 40 3.1 100 66
AUIRFU8401 IPak 40 4.25 100 42
AUIRFB8409 TO-220 40 1.3 195 300
AUIRFB8407 TO-220 40 2.0 195 150
AUIRFB8405 TO-220 40 2.5 120 107

Datasheets and qualification standards are available via the part number links found on the specifications table shown above. Spice models are available on request.

Press Photos