Infineon presents new module in the 4.5 kV voltage class – IHV product family now complete

Aug 19, 2013 | Technology Media

Neubiberg, August 19, 2013 – Reliable and robust with lower conduction and switching losses and the highest power density: those are the exceptional properties of the new 4.5kV IHV module of Infineon Technologies AG. The highly insulating 6.5 kV housing offers enhanced protection by means of greater creepage and clearance distance and can be used in demanding environments. With its further optimized thermal properties, the new IHV module is suitable above all for use in traction applications.

"With our new high-power product we are aiming at the international market for rail vehicles. Due to the steady trend toward higher mobility, we expect demand to continue to rise worldwide," says Björn Rentemeister, responsible marketing manager in the Industrial Power Control Division of Infineon. "For this reason the IHV A module is produced in a housing standard that is accepted worldwide which allows rapid and simple implementation by the customer in both new and already existing designs."

The module now available is based on an IGBT 3 with trench field stop technology and a field stop diode. In combination with a base plate made of aluminum-silicon carbide with a low expansion coefficient and high thermal conductivity, it guarantees low conduction and switching losses and thus high energy efficiency combined with robustness. The module is designed for current between 400 and 1,200A and features enhanced DC stability. It can be used in an extended temperature range from -50°C to 125°C. It retains its blocking capability completely even below 0°C.

Availability and configuration

The new IHV module that is now available complements the existing product family, which currently consists of the module classes 3.3 kV, 4.5 kV and 6.5 kV, each in single-switch and dual-diode configurations. An extension of the 4.5 kV module class with a chopper and another diode configuration is planned for the beginning of 2014. For the first half of 2014 Infineon plans the launch of housing type B for applications in the area of medium voltage drives, power transmission including HVDC, and distribution and inverters for wind power stations.

With the now extended product family Infineon can offer a broad IHV portfolio with different customer-specific topologies on a standardized platform. Combined with the robustness, high reliability and energy efficiency of the modules, the result is competitive system costs for the customer. Customers also benefit from a global sales organization that combines local support with the technological expertise of an international semiconductor manufacturer.

About Infineon

Infineon Technologies AG, Neubiberg, Germany, offers semiconductor and system solutions addressing three central challenges to modern society: energy efficiency, mobility, and security. In the 2012 fiscal year (ending September 30), the Company reported sales of Euro 3.9 billion with close to 26,700 employees worldwide. Infineon is listed on the Frankfurt Stock Exchange (ticker symbol: IFX) and in the USA on the over-the-counter market OTCQX International Premier (ticker symbol: IFNNY).

Information Number

INFIPC201308.060

Press Photos

  • Based on the IGBT 3 with trench field stop technology and a field stop diode the new IHV 4.5 kV module guarantees for low conduction and switching losses.
    Based on the IGBT 3 with trench field stop technology and a field stop diode the new IHV 4.5 kV module guarantees for low conduction and switching losses.
    FZ1200R45KL3_B5

    JPG | 295 kb | 1279 x 853 px