Infineon Enables Faster and More Cost-Effective Realization of ASIL C/D Designs for Hybrid and Electric Vehicle Subsystems; Announces Early Samples of EiceDRIVER™ SIL and EiceDRIVER™ Boost IGBT Drivers

May 22, 2013 | Technology Media

Neubiberg, Germany – May 22, 2013 – Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) today introduced its next generation of high-voltage IGBT gate drivers. Designed for the main inverter of hybrid and electric vehicles (HEV), the new EiceDRIVER™ SIL and the EiceDRIVER™ Boost drivers enable automotive system suppliers to more easily and more cost-effectively design HEV drivetrain subsystems that are compliant with ASIL C/D functional safety requirements (ISO 26262). Target applications of the new EiceDRIVERs are HEV inverters of up to 120kW using 400V, 600V and 1200V IGBTs. Early samples of the EiceDRIVER SIL and EiceDRIVER Boost are available with broad sampling planned as of December 2013.

The AECQ100 qualified EiceDRIVER SIL (1EDI2001AS) and EiceDRIVER Boost (1EBN1001AE) offer the perfect feature set to drive and control IGBTs in an automotive inverter. They provide galvanic isolation, bidirectional signal transmission, active short-circuit support and optimized IGBT switching capabilities. Implemented as a chipset, the two devices can save significant PCB area of up to 20 percent in the HEV subsystem compared to today’s solutions. Also, the features implemented in the EiceDRIVER SIL and EiceDRIVER Boost reduce overall system level costs as they eliminate up to 60 discrete components needed in today’s solutions.

“As the world leader in advanced power and automotive electronics, Infineon has the broadest product portfolio for high-efficiency electric drivetrain applications enabling ASIL C/D designs,” says Mark Muenzer, Senior Director, Electric Drive Train at Infineon Technologies AG. “Combining Functional Safety with affordability, our electromobility solutions help to significantly reduce the overall system cost and improve efficiency.”

EiceDRIVER SIL and EiceDRIVER Boost

The EiceDRIVER SIL (1EDI2001AS) is a high-voltage IGBT gate driver designed for automotive motor drives up to 120kW. EiceDRIVER SIL is based on the Coreless Transformer technology of Infineon, providing galvanic isolation between low-voltage and high-voltage domains. The EiceDRIVER SIL features a standard SPI interface for control and diagnosis, with transmission speed up to 2 Mbaud. A large spectrum of safety-related functions is implemented to support functional safety requirements at system level. These include over-current monitoring, runtime monitoring of all power supplies, oscillators, gate signals and output stage. A verification mode allows system-level diagnosis including error injection and weak turn-on. On the high-voltage side the EiceDRIVER SIL is dimensioned to drive an external booster stage. It comes in a PG-DSO-36 package.

The EiceDRIVER Boost (1EBN1001AE) is a single-channel IGBT booster fully compatible with the EiceDRIVER SIL. EiceDRIVER Boost is based on high-performance bipolar technology and replaces buffer stages based on discrete devices. Because of its thermally optimized exposed pad package, the EiceDRIVER Boost is able to drive and sink peak currents up to 15A. This makes it suitable for most inverter systems in automotive applications. It features support for active short-circuits and for active clamping. The EiceDRIVER Boost is delivered in an exposed pad PG-DSO-14 package.

The EiceDRIVER SIL (1EDI2001AS) and the EiceDRIVER Boost (1EBN1001AE) can be used together with the Infineon HybridPACK™ IGBT modules to implement an optimized system for hybrid and electric vehicles.

Availability

Early engineering samples of the gate drivers EiceDRIVER SIL and EiceDRIVER Boost are available with broad sampling scheduled as of December 2013. Start of production is planned by end of 2014.

Further information

Technical information of the EiceDRIVER SIL and EiceDRIVER Boost is available at www.infineon.com/automotive-eicedriver. Further information on the HEV power modules of Infineon can be found at www.infineon.com/hybrid

About Infineon

Infineon Technologies AG, Neubiberg, Germany, offers semiconductor and system solutions addressing three central challenges to modern society: energy efficiency, mobility, and security. In the 2012 fiscal year (ending September 30), the Company reported sales of Euro 3.9 billion with close to 26,700 employees worldwide. Infineon is listed on the Frankfurt Stock Exchange (ticker symbol: IFX) and in the USA on the over-the-counter market OTCQX International Premier (ticker symbol: IFNNY).

Information Number

INFATV201305.048

Press Photos

  • With its EiceDRIVER™ SIL and EiceDRIVER™ Boost IGBT drivers Infineon enables faster and more cost-effective realization of ASIL C/D designs for Hybrid and Electric Vehicle (HEV) subsystems.
    With its EiceDRIVER™ SIL and EiceDRIVER™ Boost IGBT drivers Infineon enables faster and more cost-effective realization of ASIL C/D designs for Hybrid and Electric Vehicle (HEV) subsystems.
    EiceDRIVER-SIL_DSO-36_EiceDRIVER-Boost_DSO-14

    JPG | 505 kb | 2126 x 1535 px