IR Introduces SOT-23 Power MOSFETs Product Family from -30V to 100V

Jul 15, 2010 | Technology Media

EL SEGUNDO, Calif. — International Rectifier, IR® (NYSE: IRF), a world leader in power management technology, today introduced a family of HEXFET® power MOSFETs featuring ultra low on-state resistance (RDS(on)) in an industry-standard SOT-23 package for applications including battery charge and discharge switches, system and load switches, light load motor drives, and telecom equipment.

Utilizing IR's latest mid-voltage silicon technology, the new SOT-23 MOSFET devices deliver a strong improvement in current handling by minimizing Rds(on) by as much as 90% to offer customers optimized performance and price for a given application.

"The new SOT-23 MOSFET family covers the full range of voltages from -30V to 100V with different levels of RDS(on) and gate charge (Qg) to provide an improved and broader range of design options for customers looking for a compact, efficient and cost-effective solution," said George Feng, marketing engineer for IR's Power Management Devices Business Unit.

Qualified to moisture sensitivity level 1 (MSL1), the devices are offered lead free and are RoHS compliant.

Press Photos