IR Introduces New Family of IGBT Modules for High Power Industrial Applications

Nov 4, 2014 | Market News

EL SEGUNDO, Calif. — International Rectifier, IR ® (NYSE: IRF), a world leader in power management technology, today introduced a comprehensive family of IGBT modules for high power industrial applications including motor drive inverters, switch mode power supplies (SMPS), uninterruptible power supplies (UPS), solar inverters and welding.

The family utilizes IR's extremely rugged and reliable IGBT technologies (NPT with Planar-gate and Field Stop with Trench-gate) and established diode technology to offer a range of high efficiency robust modules. Available in industry standard packages with a broad array of configurations and current ratings, the family offers designers the flexibility to easily implement high power systems. The family of 72 modules is available with voltage ratings of 600V or 1200V and a variety of speeds and short circuit ratings enabling designers to optimize systems based on application requirements.

"With the introduction of this extensive portfolio, IR is leveraging decades of IGBT design leadership to deliver high efficiency, robust modules serving a wide variety of industrial applications," said Alberto Guerra, Vice President, Strategic Market Development, IR's Energy Saving Products Business Unit.

The new IGBT modules complement IR's iMOTION™ design platform which integrates digital, analog and power technologies together in a flexible, mixed signal chipset to simplify motor control designs and bring energy-efficient, cost-effective solutions to market faster.

"The broad array of devices available in industry standard footprints enables designers to optimize power converter design for their specific system constraints," said Llewellyn Vaughan-Edmunds, Senior Product Marketing Manager, IR's Energy Saving Products Business Unit.

IR's family of modules is qualified to industrial grade and features an environmentally friendly and RoHS compliant bill of materials.

Package Part Number Voltage Configuration IGBT
Technology
Speed I C(A)
@T C=80 oC
V CE(ON) (V)
@T J=25 oC (typ)
E TS (mJ)
@T J=25 oC (typ)
POWIR 34 IRG5K50HF06A 600 Half-Bridge Gen 5 Planar K 50 1.80 1.43
POW IR 34 IRG5K75HF06A 600 Half-Bridge Gen 5 Planar K 75 1.80 1.42
POW IR 34 IRG5K100HF06A 600 Half-Bridge Gen 5 Planar K 100 1.80 3.70
POW IR 34 IRG5K150HF06A 600 Half-Bridge Gen 5 Planar K 150 1.80 7.30
POW IR 34 IRG5K200HF06A 600 Half-Bridge Gen 5 Planar K 200 1.80 9.50
POW IR 34 IRG5W50HF06A 600 Half-Bridge Gen 5 Planar U 50 2.50 0.33
POW IR 34 IRG5U75HF06A 600 Half-Bridge Gen 5 Planar U 75 2.50 1.51
POW IR 34 IRG5U100HF06A 600 Half-Bridge Gen 5 Planar U 100 2.50 2.45
POW IR 34 IRG5U150HF06A 600 Half-Bridge Gen 5 Planar U 150 2.50 3.01
POW IR 34 IRG5K35HF12A 1200 Half-Bridge Gen 5 Planar K 35 2.30 4.36
POW IR 34 IRG5K50HF12A 1200 Half-Bridge Gen 5 Planar K 50 2.30 7.06
POW IR 34 IRG5K75HF12A 1200 Half-Bridge Gen 5 Planar K 75 2.30 8.90
POW IR 34 IRG5K100HF12A 1200 Half-Bridge Gen 5 Planar K 100 2.30 15.10
POW IR 34 IRG7T50HF12A 1200 Half-Bridge Gen 7 Trench T 50 1.90 5.97
POW IR 34 IRG7T75HF12A 1200 Half-Bridge Gen 7 Trench T 75 1.90 8.80
POW IR 34 IRG7T100HF12A 1200 Half-Bridge Gen 7 Trench T 100 1.90 14.60
POW IR 34 IRG5U50HF12A 1200 Half-Bridge Gen 5 Planar U 50 3.20 4.60
POW IR 34 IRG5U75HF12A 1200 Half-Bridge Gen 5 Planar U 75 3.20 7.60
POW IR 34 IRG5U100HF12A 1200 Half-Bridge Gen 5 Planar U 100 3.20 11.40
POW IR 34 IRG7U50HF12A 1200 Half-Bridge Gen 7 Trench U 50 1.70 6.60
POW IR 34 IRG7U75HF12A 1200 Half-Bridge Gen 7 Trench U 75 1.70 12.30
POW IR 62 IRG7U100HF12A 1200 Half-Bridge Gen 7 Trench U 100 1.70 19.30
POW IR 62 IRG5K200HF06B 600 Half-Bridge Gen 5 Planar K 200 1.80 9.5
POW IR 62 IRG5K300HF06B 600 Half-Bridge Gen 5 Planar K 300 1.80 12.3
POW IR 62 IRG5K400HF06B 600 Half-Bridge Gen 5 Planar K 400 1.80 19.0
POW IR 62 IRG5K100HF12B 1200 Half-Bridge Gen 5 Planar K 100 2.30 9.4
POW IR 62 IRG5K150HF12B 1200 Half-Bridge Gen 5 Planar K 150 2.30 19.1
POW IR 62 IRG5K200HF12B 1200 Half-Bridge Gen 5 Planar K 200 2.30 36.9
POW IR 62 IRG7T100HF12B 1200 Half-Bridge Gen 7 Planar T 100 1.90 15.0
POW IR 62 IRG7T150HF12B 1200 Half-Bridge Gen 7 Trench T 150 1.90 16.6
POW IR 62 IRG7T200HF12B 1200 Half-Bridge Gen 7 Trench T 200 1.90 37.3
POW IR 62 IRG7T300HF12B 1200 Half-Bridge Gen 7 Trench T 300 1.90 41.7
POW IR 62 IRG5U100HF12B 1200 Half-Bridge Gen 5 Planar U 100 3.30 10.0
POW IR 62 IRG5U150HF12B 1200 Half-Bridge Gen 5 Planar U 150 3.30 14.1
POW IR 62 IRG5U200HF12B 1200 Half-Bridge Gen 5 Planar U 200 3.30 19.1
POW IR 62 IRG5U300HF12B 1200 Half-Bridge Gen 5 Planar U 300 3.30 37.3
POW IR 62 IRG7U100HF12B 1200 Half-Bridge Gen 7 Trench U 100 1.70 17.1
POW IR 62 IRG7U150HF12B 1200 Half-Bridge Gen 7 Trench U 150 1.70 22.4
POW IR 62 IRG7U200HF12B 1200 Half-Bridge Gen 7 Trench U 200 1.70 34.2
POW IR 62 IRG7T150CH12B 1200 Chopper (High Side) Gen 7 Trench T 150 1.90 16.6
POW IR 62 IRG7T200CH12B 1200 Chopper (High Side) Gen 7 Trench T 200 1.90 37.3
POW IR 62 IRG7T300CH12B 1200 Chopper (High Side) Gen 7 Trench T 300 1.90 41.7
POW IR 62 IRG7T150CL12B 1200 Chopper (Low Side) Gen 7 Trench T 150 1.90 16.6
POW IR 62 IRG7T200CL12B 1200 Chopper (Low Side) Gen 7 Trench T 200 1.90 37.3
POW IR 62 IRG7T300CL12B 1200 Chopper (Low Side) Gen 7 Trench T 300 1.90 41.1
POW IR 62 IRG7T300SD12B 1200 Single switch Gen 7 Trench T 300 1.90 41.1
POW IR 62 IRG7T400SD12B 1200 Single switch Gen 7 Trench T 400 1.90 45.7
POW IR 62 IRG5U200SD12B 1200 Single switch Gen 5 Planar U 200 3.30 19.1
POW IR 62 IRG5U300SD12B 1200 Single switch Gen 5 Planar U 300 3.30 37.3
POW IR 62 IRG5U400SD12B 1200 Single switch Gen 5 Planar U 400 3.30 38.4
POW IR ECO 2 IRG5K50FF06E 600 6-Pack (3-Phase Inverter) Gen 5 Planar K 50 1.80 1.4
POW IR ECO 2 IRG5K75FF06E 600 6-Pack (3-Phase Inverter) Gen 5 Planar K 75 1.80 1.4
POW IR ECO 2 IRG5K100FF06E 600 6-Pack (3-Phase Inverter) Gen 5 Planar K 100 1.80 3.7
POW IR ECO 2 IRG5K75HH06E 600 H-Bridge Gen 5 Planar K 75 1.80 1.4
POW IR ECO 2 IRG5K100HH06E 600 H-Bridge Gen 5 Planar K 100 1.80 3.7
POW IR ECO 2 IRG5U75HH06E 600 H-Bridge Gen 5 Planar U 75 2.60 1.5
POW IR ECO 2 IRG5U100HH06E 600 H-Bridge Gen 5 Planar U 100 2.60 2.5
POW IR ECO 2 IRG7T50FF12E 1200 6-Pack (3-Phase Inverter) Gen 7 Trench T 50 1.90 6.0
POW IR ECO 2 IRG5U50HH12E 1200 H-Bridge Gen 5 Planar U 50 3.20 4.6
POW IR ECO 2 IRG5U75HH12E 1200 H-Bridge Gen 5 Planar U 75 3.20 7.6
POW IR ECO 3 IRG5K100FF06F 600 6-Pack Gen 5 Planar K 100 1.80 3.7
POW IR ECO 3 IRG7T50FF12F 1200 6-Pack Gen 7 Trench T 50 1.90 6.0
POW IR ECO 3 IRG7T75FF12F 1200 6-Pack Gen 7 Trench T 75 1.90 8.8
POW IR ECO 3 IRG7T100FF12F 1200 6-Pack Gen 7 Trench T 100 1.90 14.6
POW IR ECO 3 IRG7T150FF12F 1200 6-Pack Gen 7 Trench T 150 1.90 22.5
POW IR ECO 3+ IRG7T150HF12J 1200 Half-Bridge Gen 7 Trench T 150 1.90 17.8
POW IR ECO 3+ IRG7T225HF12J 1200 Half-Bridge Gen 7 Trench T 225 1.90 25.9
POW IR ECO 3+ IRG7T300HF12J 1200 Half-Bridge Gen 7 Trench T 300 1.90 41.7
POW IR ECO 3+ IRG7T450HF12J 1200 Half-Bridge Gen 7 Trench T 450 1.90 101.4
EZ IRPACK 1 IRG5K15FF06Z 600 6-Pack Gen 5 Planar K 15 1.80 0.39
EZ IRPACK 1 IRG5K30FF06Z 600 6-Pack Gen 5 Planar K 30 1.80 .53
EZ IRPACK 1 IRG7T15FF12Z 1200 6-Pack Gen 7 Planar K 15 1.90 2..37

Pricing for the IRG5K50HF06A begins at US $30.10 each in 100 unit quantities. Production quantities are available immediately. Prices are subject to change.

Press Photos