IR's New 600V IGBTs Deliver Higher Power Density and Increased Efficiency for Motor Drive Applications

Aug 30, 2012 | Market News

EL SEGUNDO, Calif. — International Rectifier, IR® (NYSE: IRF), a world leader in power management technology, today introduced a family of 600V insulated-gate bipolar transistors (IGBTs) optimized for motor drive applications operating below 10kHz including compressors for refrigerators and air-conditioners.

IR's latest generation Gen7 F devices employ punch-through Trench technology to deliver higher power density and the ability to optimize conduction and switching losses for a specific frequency of operation. The new IGBTs achieve very low VCE(ON) to improve efficiency with zero temperature coefficient for high efficiency across the entire operating range. The devices also offer smoother switching to reduce EMI and overshoots, and are short-circuit rated for motor drive applications.

"Featuring very low switching and conduction losses, IR's new 600V Gen 7 F Trench IGBTs are optimized for motor drive applications operating below 10kHz to deliver best-in-class efficiency," said Llewellyn Vaughan-Edmunds, IGBT Product Marketing Manager, IR's Energy Saving Products Business Unit.

The IRG7RC10FD and IRG7IC30FD are co-packaged with a soft recovery diode while the IRG7SC12F is a single IGBT that allows the designer to choose a specific diode for the application.

Two motor control reference designs featuring Gen 7 F IGBTs are available on request. The IRMDKG7-400W features the IRG7SC30FD DPAK IGBT and IRS2334S 3-phase HVIC driver for motors up to 400W. The IRMDKG7-600W features the IRG7SC30FD DPAK IGBT and IRS2334S 3-phase HVIC driver for motors up to 600W. Both reference designs include an optional heat-sink.

Datasheets are available via the part number links found in the table above. Need help selecting an IGBT try our IGBT online selection tool. For information about die products, please contact diesales@irf.com.

Press Photos