Cellular (2000 MHz to 2200 MHz)
Infineon offers an extensive line of high power RF transistors for applications in the 2100 MHz to 2200 MHz frequency band ranging from 20 watts to 320 watts in power. Manufactured with our advanced LDMOS technology and high-volume, fully-automated assembly and test lines, these products provide excellent reliability and consistency. Our thermally-enhanced packages are Pb-free and RoHS-compliant.
Contact your local Infineon sales office or Infineon RF Power distributor for more information.
Features
- 20 W to 320 W
- High gain, efficiency
- High peak power
- Designed for Doherty amplifiers
- Low thermal resistance