Cellular (1800 MHz to 1995 MHz)
Infineon offers an extensive line of RF power transistors for applications in the 1800 MHz to 2000 MHz frequency band. Manufactured with our advanced LDMOS technology and high-volume, fully-automated assembly and test lines, these products provide excellent reliability and consistency. Our packages are RoHS-compliant.
Contact your local Infineon sales office or Infineon RF Power distributor for more information.
Features
- 20 W to 340 W
- High gain, high efficiency
- High peak power
- Designed for Doherty amplifiers
- Low thermal resistance