SmartLEWIS TX – TDA5150 Evaluation Kit
The TDA5150 Evaluation Kit consists of a TDA5150 based RF board and a System Interface Board for PC connection. Powerful Software Tools with graphical user interface (GUI) enables easy configuration of the multi-channel transmitter and supports your wireless control application development.
Additionally, Infineon provides protocol examples with different configuration regarding modulation and datarate, which enables first product testing in only a few steps and which can be used as starting point in product devolpment achieving fast time-to-market.
Content of the TDA5150 Evaluation Kit:
- TDA5150 RF evaluation board
- 1 antenna, ¼ lambda - reduced size
- Additional engineering samples
To connect the TDA5150 RF Evaluation Board to the PC a separate interface board is required. For this purpose the TDA5150 System Interface Board has to be used, which has to be ordered separately.
Additional Support for Download:
- Latest Evaluation Kit Software TESEUS:
- TDA5150 Configuration
- Evaluation Tool for MS Windows - TDA5150 Evaluation Board design documentation (schematics, eBOM, Gerber, PCB layout, …)
- TDA5150 example configuration files for standard protocols
- Comprehensive product documentation on the product webpage
Order Information:
The TDA5150 RF evaluation board can be ordered for different frequency bands and different output power levels. The TDA5150 system interface board has to be ordered separately.
| Product | Frequency Band | Output Power | Ordering Name | Ordering Code |
|---|---|---|---|---|
|
TDA5150 RF Board |
315MHz |
5 dBm |
TDA5150_315_5_BOARD |
SP000356305 |
|
TDA5150 RF Board |
434MHz |
5 dBm |
TDA5150_434_5_BOARD |
SP000356301 |
|
TDA5150 RF Board |
434MHz |
10 dBm |
TDA5150_434_10_BOARD |
SP000356304 |
| TDA5150 RF Board | 868MHz | 10 dBm | TDA5150_868_10_BOARD | SP000356303 |
| TDA5150 RF Board | 915MHz | 10 dBm | TDA5150_915_10_BOARD | SP000356302 |
| System Interface
Board (SIB) |
|
TDA 5150 SIB Board | SP000357842 | |
- Dokumente
- Kontakt
Dokumentarten
| Titel | Datum | Version | Größe |
|---|---|---|---|
|
|
|||
TDA5150 - Programming the TDA5150 (TDA5150_AN_Programming_the_TDA5150_v1.0.pdf) |
25 Jun 2010 | 1.0 | 3.8 MB |
|
|
|||
| 11 Jun 2012 | 1.0 | 740 KB | |
|
|
|||
TDA5150 - Evaluation Kit User Guide (TDA5150_EvaluationKit_UserGuide_V1.0.pdf) |
15 Jan 2010 | 1.0 | 5.9 MB |
TDA5150 - Evaluation Kit Software (TDA5150_SW_Teseus_V3.2.14.zip) |
30 Sep 2011 | 3.2.14 | 11.1 MB |
|
|
|||
TDA5150 - Evaluation Board Hardware Example (TDA5150_Evalkit_HW.zip) |
19 Aug 2010 | 1.1 MB | |