Development Tooling
Unterkategorie auswählen
Infineon offers a broad variety on dedicated development tooling for its Wireless Control products. The newest UWLink development platform is tailored as first level development tooling enabling easy application development on system level. The RF Evaluation Kits are tailored as second level tooling for deep product evaluation and analog measurements.
A complete overview of available tooling is listed in the “Wireless Control Documentation & Development Tooling Overview” document.
UWLink Evaluation Kits
The Universal Wireless Link (UWLink) Evaluation Kits are the newest development environment for development on system level. UWLink includes a microcontroller mainboard with direct USB connection to the PC and a stacked RF Extension Board. As such, UWLink can be either used as pre-programmed interface between a MS-Windows PC-Evaluation-Software and the RF Extension Board or as an open programmable XC886 microcontroller board. UWLink is available for certain Wireless Control products.
Further details, hardware examples and software downloads can be found under the following link:
| available for products: | |
|---|---|
|
► UWLink |
TDA5230 (SmartLEWIS RX), TDA7255V |
RF Evaluation Kits
The RF Evaluation Kits are tailored for deep product evaluation and analog measurements. RF Evaluation Kits are available for every Wireless Control product.
Further details, hardware examples and software downloads can be found under the following links:
| available for products: | |
|---|---|
| ► Evaluation KIts - Receiver |
TDA52xx, TDA72xx, TDA5230/31 (SmartLEWIS RX), TDA5240/35/25 (SmartLEWIS RX+) |
| ► Evaluation Kits - Transmitter | TDK51xx, TDA71xx, TDA5150 (SmartLEWIS TX) |
| PMA51xx, PMA71xx (SmartLEWIS MCU) |