RF
Unterkategorie auswählen
- RF Varactor Diodes
- RF Mixer + Detector Schottky Diodes
- Design House Partner
- High Reliability Discretes
- Intelligent Interfaces via RF Technology
- RF Power
- Cellular (420 MHz to 500 MHz)
- Cellular (700 MHz to 1000 MHz)
- Cellular (1475 MHz to 1559 MHz)
- Cellular (1800 MHz to 1995 MHz)
- Cellular (2000 MHz to 2200 MHz)
- Cellular (2300 MHz to 2700 MHz)
- General Purpose Transistors (700 MHz to 2200 MHz)
- UHF Broadcast (470 MHz to 860 MHz)
- UHF & L Band (400 MHz to 1400 MHz)
- Design Tools
- RF Power - Distributors
- Wireless Control
- Get your free Sample Kit!
Thanks to the science of Radio Frequency or widely known as RF, which has enabled devices go wireless.
The backbone of any wireless device is the RF section of the system, which includes mainly the RF Transceiver and RF Front-End components. To get the best performance out of the RF Transceiver in a system is the main challenge faced by every system designer. It becomes even more challenging in today’s small handheld communication devices with the co-existence of multiple bands and modes (CDMA/GSM/EDGE/UMTS/LTE) for mobile communications and ever growing range of complementary wireless applications.
Infineon RF think tank envisions ultimate user experience made possible by distinguished products with an optimum trade-off between size, performance and cost. We strive hard to minimize your efforts by designing drop-in solutions enabling faster time to market, which can be credited to our expertise gained in design and technologies for RF products for more than 30 years. And as a result of our up-to-date application know-how and futuristic thinking, we bring to you the right products for the right systems at the right time.
Infineon RF portfolio offers a wide range of products ranging from discrete diodes to advanced transceivers for wireless applications. These solutions cover numerous applications including 2G/3G/4G Mobile Communications, GPS, WLAN, WiMAX, FM, Mobile TV, Bluetooth, AMR, Zigbee, RKE, Automotive Radar, NFC and many more.
Select the most suitable device for your application with the aid of selection tables under each product category. Also benefit from our abundant pool of support material including Application Notes, Evaluation Boards, Sample Kits and Brochures.
- RF MMIC LNAs
- RF Switches
- RF Transistors
- RF Antenna ESD Protection
- GPS Front-End Components
- RF MOSFET
- RF Pin Diodes
- RF Varactor Diodes
- RF Mixer + Detector Schottky Diodes
- High Reliability Discretes
- RF Power
- Wireless Control