800V CoolMOS™ CE

  • Produkte
  • Highlights
  • Dokumente
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • Sales Insight

High performance for lighting applications

Header_800V_CE_CONSUMER_WEB

 

800V CoolMOS™ CE is Infineon's high performance device family offering 800V break down voltage. Designed according to the revolutionary superjunction (SJ) principle, it provides all benefits of a fast switching SJ MOSFET while not sacrificing ease-of-use.

 

The new 800V CE selection series specifically aims at LED applications, complementing the 500V CoolMOS™ CE and 600V/650V CoolMOS CE families, which target consumer electronics applications and lighting. With this specific CoolMOS™ CE family, Infineon combines long experience as the leading SJ MOSFET supplier with best-in-class innovation.

 

The low R DS(on) enables low conduction and switching losses. In addition it makes switching applications more efficient, more compact, lighter and cooler. In the growing LED market 800V CoolMOS™ CE offers an outstanding price/performance ratio providing a competitive edge while being optimized for ease of use and efficiency in such applications.

 

Features Benefits Applications
  • Low specific on-state resistance (R DS(on)*A)
  • Very low energy storage in output capacitance (E oss)@400V
  • Low gate charge (Q g)
  • Field-proven CoolMOS™ quality
  • CoolMOS™ technology has been manufactured by Infineon since 1998
  • High efficiency and power density
  • Outstanding price/performance
  • High reliability
  • Ease-of-use

Product portfolio 800V CoolMOS™ CE

Click on a product type to learn more, download datasheet and order

R DS(on) [mΩ] TO-220 FullPAK DPAK (TO-252) IPAK (TO-251)

2800

  IPD80R2K8CE IPU80R2K8CE
1400 IPA80R1K4CE IPD80R1K4CE IPU80R1K4CE
1000 IPA80R1K0CE IPD80R1K0CE* IPU80R1K0CE
650 IPA80R650CE    
460 IPA80R460CE    
310 IPA80R310CE    

*Evaluation board available:  20W-80W universal evaluation system for LED driver


Product Brief

Titel Größe Datum Version
279 KB 10 Feb 2014
403 KB 27 Okt 2016 01_00
653 KB 03 Dez 2014 01_00

Product Selection Guide

Titel Größe Datum Version
211 KB 10 Okt 2016 01_00
310 KB 10 Okt 2016 01_00
22.2 MB 21 Feb 2017 00_00
264 KB 10 Okt 2016 01_00
298 KB 08 Sep 2016 01_00
1.9 MB 03 Mai 2013 01_00
521 KB 10 Okt 2016 01_00

Product Brochure

Titel Größe Datum Version
2.7 MB 30 Mai 2016 02_00
1.2 MB 31 Okt 2016 01_00
1.5 MB 09 Jun 2016 06_16
613 KB 27 Apr 2016 03_00

Application Notes

Titel Größe Datum Version
2 MB 01 Dez 2016 01_00
1.1 MB 25 Okt 2016 01_01
4.8 MB 09 Nov 2016 01_00
3 MB 09 Feb 2016 01_02
660 KB 23 Nov 2015 01_00
7 MB 25 Jun 2015 01_00
1 MB 01 Nov 2012
880 KB 14 Aug 2014
1.1 MB 30 Jan 2015 01_00
701 KB 30 Nov 2015 01_00
1.6 MB 23 Apr 2008 01_00
993 KB 01 Apr 2008

Application Brochure

Titel Größe Datum Version
3.3 MB 01 Mrz 2016 01_00

Additional Product Information

Titel Größe Datum Version
40 KB 21 Jun 2016 01_00
134 KB 28 Jan 2016 01_00
408 KB 05 Apr 2016 01_00
253 KB 11 Sep 2015 01_00
103 KB 05 Apr 2016 01_00

Presentations

Titel Größe Datum Version
2.1 MB 04 Nov 2016 01_00
2.6 MB 04 Nov 2016 01_00
2.5 MB 04 Nov 2016 01_00
1.7 MB 04 Nov 2016 01_00
3.2 MB 04 Nov 2016 01_00

Evaluierungs-Boards

Board Familie Beschreibung Status
EVALLEDICL8105E1 LED Driver & Ballast Controller, MOSFET 20 - 80W universal evaluation system for LED driver with contant current output based on the ICL8105 digital single-stage flyback controller and 800V CoolMOS™
  • ICL8105
  • IPD80R1K0CE
  • SPA17N80C3
not for new design
video-coolmos-ce

Introduction of Infineon's superjunction MOSFET solution for low power applications

Infineon offers an ideal solution for price/performance value with the CoolMOS™ CE family. It comes with low conduction and switching losses that improve efficiency and ultimately reduce power consumption. CoolMOS™ CE comprises 500V, 600V, 650V, 700V and 800V for low power applications such as adapter, charger, lighting and TV.

Length 3:22

 

Self Service

Infineon begrüßt Ihre Kommentare und Fragen.

Wenn Sie Fragen zu unseren Produkten haben, füllen Sie bitte das folgende Formular aus. Ihre Anfrage wird an einen entsprechenden Spezialisten gesendet, der so bald wie möglich eine Antwort senden wird.

Sie erhalten eine Bestätigungs-E-Mail um Ihre Adresse in unserem System zu validieren. Jede angehängte Datei in Ihrer Antwort, die uns helfen kann, Ihre Anfrage bestmöglich zu beantworten, ist willkommen.

Ich bin damit einverstanden, dass meine oben genannten persönlichen Daten (auch meine E-Mail-Adresse und Telefonnummer) gesammelt, verarbeitet und genutzt werden für Verkaufsförderung und Marktforschung von der Infineon Technologies AG und ihren lizenzierten Vertriebspartnern.

Für weitere Information über unsere Datenschutzbestimmungen folgen Sie bitte diesem Link zu denDatenschutzbestimmungen

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon