IGBT Stacks & IGBT Baugruppen

  • Produkte
  • Highlights
  • Dokumente
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • myInfineon

Our reliable and highest quality stacks and assemblies offer optimized thermal management. These advanced systems provide design support and help to optimize system costs.


The ModSTACK™ family includes Infineon Technologies IGBT modules with IGBT driver to achieve current ratings from 100A up to 1600A at line supply 690 V AC. The appropriate interfaces and thermal management are included. All inverter topologies (B6U B6I; B6I B6I etc.) and various converter topologies are available.


With the introduction of ModSTACK™ HD, we extend the established ModSTACK™ platform to increase the power range and modularity by using PrimePACK™ IGBT4 modules.


The PrimeSTACK™ family is a complete switch assembly for power electronic circuits containing all the necessary components for current, voltage and temperature measurement based on the established 62mm IGBT modules. Control electronics and power section are fully separated from each other by “reinforced isolation”. With several superior monitor functions, PrimeSTACK™ offers a self protecting switch function. With PrimeSTACK™ highly efficient and safe inverters can be developed very fast with minimum effort for the designer. The product scope covers chip current ratings from 100A up to 3600A at 600V, 1200V or 1700V.

 

Latest Innovations

Product_image_Mipaq_pro  

 

 

MIPAQ™ Pro

MIPAQ™ Pro intelligent power module (IPM) is a fully qualified and tested IPM integrating IGBTs, gate drivers, a heat sink, sensors, digital control electronics as well as digital bus communication. It comes in a half-bridge configuration with blocking voltages of 1200 V and 1700 V. Discover a new Dimension of Smart Protection

 

IGBT Modules

 

Button BIPSTACKs 175x75

 

EiceDRIVER™

 

Evaluation Boards

 

Intelligent Power Modules

 

PowerGuru


Produkt Produktstatus Rated AC Current (ARMS) Rated AC Voltage (VRMS) Rated fSW (kHz) Configuration Cooling Housing Features Implemented IGBT Modules
Treffer: 32
absteigend aufsteigend   absteigend aufsteigend absteigend aufsteigend absteigend aufsteigend absteigend aufsteigend absteigend aufsteigend absteigend aufsteigend absteigend aufsteigend absteigend aufsteigend
IGBT4 1700V - ModSTACK™ C
2LS20017E42W36702  

active and preferred

1520.0
690.0
2.0
2-pack
Liquid cooled
ModSTACK™ C
- FF1000R17IE4
IGBT4 1700V - ModSTACK™ HD
6MS10017E41W36460  

active and preferred

600.0
690.0
3.0
6-pack
Liquid cooled
ModSTACK™ HD 1
incl. Capacitors
FF1000R17IE4
6MS20017E43W37032  

active and preferred

1200.0
690.0
3.0
6-pack
Liquid cooled
ModSTACK™ HD 3
incl. Capacitors
FF1000R17IE4
6MS20017E43W38170  

active and preferred

1200.0
690.0
3.0
6-pack
Liquid cooled
ModSTACK™ HD 3
incl. Capacitors
FF1000R17IE4
6MS30017E43W33015  

not for new design

1800.0
690.0
3.0
6-pack
Liquid cooled
ModSTACK™ HD 3
incl. Capacitors
FF1000R17IE4
6MS30017E43W38169  

active and preferred

1800.0
690.0
3.0
6-pack
Liquid cooled
ModSTACK™ HD 3
incl. Capacitors
FF1000R17IE4
6MS30017E43W40372  

active and preferred

1800.0
690.0
3.0
6-pack
Liquid cooled
ModSTACK™ HD 3
incl. Capacitors
FF1000R17IE4
6MS30017E43W34404  

active and preferred

2050.0
690.0
3.0
6-pack
Liquid cooled
ModSTACK™ HD 3
incl. Capacitors
FF1000R17IE4
IGBT4 1700V - PrimeSTACK™
2PS12017E44G35911  

active and preferred

460.0
690.0
3.0
2-pack
Air cooled
PrimeSTACK™ C4
incl. Capacitors
FF300R17KE4
IGBT4 1200V - PrimeSTACK™
6PS04512E43G37986  

active and preferred

265.0
400.0
5.0
6-pack
Air cooled
PrimeSTACK™ C3
incl. Capacitors
FF450R12KE4
6PS04512E43W39693  

active and preferred

300.0
500.0
2.5
6-pack
Liquid cooled
PrimeSTACK™ C3
- FF450R12KE4
6PS04012E4DG36022  

active

306.0
400.0
5.0
6-pack
Air cooled
PrimeSTACK™ CD
incl. Capacitors
FF200R12KE4
2PS18012E44G38553  

active and preferred

770.0
400.0
3.0
2-pack
Air cooled
PrimeSTACK™ C4
incl. Capacitors
FF450R12KE4
6PS18012E4FG35689  

active and preferred

729.0
400.0
5.0
6-pack
Air cooled
PrimeSTACK™ CF / 3 x C4
incl. Capacitors
FF450R12KE4
2PS18012E44G40113  

active and preferred

770.0
400.0
3.0
2-pack
Air cooled
PrimeSTACK™ C4
- FF450R12KE4
6PS18012E4FG38393  

active and preferred

800.0
400.0
3.0
6-pack
Air cooled
PrimeSTACK™ CF / 3 x C4
incl. Capacitors
FF450R12KE4
2PS13512E43W39689  

active and preferred

900.0
400.0
5.0
2-pack
Liquid cooled
PrimeSTACK™ C3
- FF450R12KE4
2PS13512E43W35222  

active and preferred

900.0
400.0
5.0
2-pack
Liquid cooled
PrimeSTACK™ C3
- FF450R12KE4
IGBT3 1700V - ModSTACK™ 3
6MS24017E33W31361  

not for new design

726.0
707.0
3.0
6-pack
Liquid cooled
ModSTACK™ 3
incl. Capacitors
FF1200R17KE3_B2
6MS24017E33W32274  

not for new design

726.0
707.0
3.0
6-pack
Liquid cooled
ModSTACK™ 3
incl. Capacitors
FF1200R17KE3_B2
6MS24017E33W33847  

discontinued

750.0
700.0
2.5
6-pack
Liquid cooled
ModSTACK™ 3
incl. Capacitors
FF1200R17KE3_B2
6MS24017E33W32859  

active and preferred

800.0
400.0
2.5
6-pack
Air cooled
ModSTACK™ 3
incl. Capacitors
FF1200R17KE3_B2
6MS24017E33W32860  

active and preferred

800.0
400.0
2.5
6-pack
Air cooled
ModSTACK™ 3
incl. Capacitors
FF1200R17KE3_B2
IGBT3 1700V - PrimeSTACK™
2PS06017E32G28213  

active

325.0
690.0
2.0
2-pack
Air cooled
PrimeSTACK™ C2
- FF300R17KE3
2PS12017E34W32132  

active

1070.0
690.0
2.0
2-pack
Liquid cooled
PrimeSTACK™ C4
- FF300R17KE3
IGBT4 1700V - ModSTACK™ 3
6MS16017P43W40383  

active and preferred

880.0
690.0
3.0
6-pack
Liquid cooled
ModSTACK™ 3
incl. Capacitors
FF800R17KP4_B2
6MS16017P43W40382  

active and preferred

880.0
690.0
3.0
6-pack
Liquid cooled
ModSTACK™ 3
incl. Capacitors
FF800R17KP4_B2
6MS24017P43W39872  

active and preferred

1050.0
690.0
3.0
6-pack
Liquid cooled
ModSTACK™ 3
incl. Capacitors
FF1200R17KP4_B2
6MS24017P43W39873  

active and preferred

1050.0
690.0
3.0
6-pack
Liquid cooled
ModSTACK™ 3
incl. Capacitors
FF1200R17KP4_B2
IGBT3 1200V - PrimeSTACK™
6PS03012E33G34160  

active

234.0
300.0
5.0
6-pack
Air cooled
PrimeSTACK™ C3
incl. Capacitors
FF300R12KE3
IGBT2 1200V - PrimeSTACK™
4PS01512S43G34512  

discontinued

125.0
400.0
5.0
4-pack
Air cooled
PrimeSTACK™ C3
- FF150R12KS4
4PS03012S43G30699  

on request

183.0
400.0
5.0
4-pack
Air cooled
PrimeSTACK™ C3
- FF300R12KS4

Product image 2ED300C17-S_2  

 

 

 

EiceDRIVER™ - Gate Driver ICs and Boards

Highly reliable solutions for driving MOSFETs, IGBTs and IGBT modules which enable our customers to build reliable and efficient applications. Discover our broad spectrum of optimized low and high voltage gate driver ICs and boards


Product image PrimePACKIGBT5.XT  

 

 

PrimePACK™ with IGBT5 and .XT

The innovative technologies IGBT5 and .XT will at first extend the well-known PrimePACK™ portfolio. With these new technologies the power density can be increased by 25% or the life time can be extended by a factor 10. More about our PrimePACK TM Modules with IGBT5 and .XT


Product image 34mm  

 

 

34 mm & 62 mm IGBT Modules

Flexibility, optimal electrical performance and highest reliability. These are the keywords for a successful inverter layout. The 34 mm and 62 mm product family of Half-Bridges and Single Switches with the state-of-the-art IGBT4 Chip Technology perfectly fits into modern inverter concepts for all kinds of applications. Our well-known 34 and 62 mm modules are the right choice for your design.


 

Shortform Catalog IPOSIM - Power Simulation IGBT - Modules Reference Book

Product Catalogue

Titel Größe Datum Version
4.8 MB 21 Jun 2016 02_00

Product Brochure

Titel Größe Datum Version
401 KB 27 Apr 2016 09_00

Product Brief

Titel Größe Datum Version
188 KB 27 Apr 2016 02_00
194 KB 27 Apr 2016 07_00

Application Brochure

Titel Größe Datum Version
2 MB 01 Mär 2014 01_00
5.4 MB 18 Apr 2013

Application Notes

Titel Größe Datum Version
2.2 MB 03 Dez 2015 01_02
111 KB 10 Feb 2014
300 KB 20 Jun 2008
308 KB 06 Jun 2008
1.4 MB 18 Mär 2013
84 KB 09 Apr 2009

Editorials

Titel Größe Datum Version
331 KB 07 Feb 2014
630 KB 31 Mai 2012

Article

Titel Größe Datum Version
201 KB 24 Okt 2016 01_00

Product Selection Guide

Titel Größe Datum Version
3.5 MB 16 Mär 2017 01_00

Reference Design

Titel Größe Datum Version
66 KB 24 Apr 2009

Simulation Models

Titel Größe Datum Version
2.7 MB 09 Dez 2016 07_09
Advanced Transmission & Distribution EN

Advanced Transmission & Distribution EN

Thyristors have dominated this application for many decades. Nowadays thyristors as well as IGBTs are used in HVDC systems and FACTS to fulfill different needs.

 
Length 1:39

 

Power Conversion EN

Power Conversion EN

Infineon provides a comprehensive portfolio of high-power products for Power Conversion, to help its customers to achieve their aims. These high-performance products boost the reliability and efficiency of inverters for photovoltaic or wind applications.

 
Length 2:02

 

Erneuerbare Energien aus Offshore Windparks und Windkraftanlagen

Erneuerbare Energien aus Offshore Windparks und Windkraftanlagen

Die spezielle Technologie des Münchner Halbleiterunternehmens Infineon ermöglicht mit so genannten Hochleistungsschaltern den Bau eines Stromnetzes, über das die umweltfreundliche Energie von Offshore Windparks und Windkraftanlagen nahezu verlustfrei an Land fließen kann. Darüber hinaus kann die erneuerbare Energie der Offshore Windkraftanlagen mit Hilfe dieser Technologie auch nach Norwegen transportiert werden und dort in Wasserspeicherkraftwerken lagern.

 
Length 7:32

Finden Sie eine Antwort auf Ihre Frage

Infineon begrüßt Ihre Kommentare und Fragen.

Wenn Sie Fragen zu unseren Produkten haben, füllen Sie bitte das folgende Formular aus. Ihre Anfrage wird an einen entsprechenden Spezialisten gesendet, der so bald wie möglich eine Antwort senden wird.

Sie erhalten eine Bestätigungs-E-Mail um Ihre Adresse in unserem System zu validieren. Jede angehängte Datei in Ihrer Antwort, die uns helfen kann, Ihre Anfrage bestmöglich zu beantworten, ist willkommen.

Ich bin damit einverstanden, dass meine oben genannten persönlichen Daten (auch meine E-Mail-Adresse und Telefonnummer) gesammelt, verarbeitet und genutzt werden für Verkaufsförderung und Marktforschung von der Infineon Technologies AG und ihren lizenzierten Vertriebspartnern.

Für weitere Information über unsere Datenschutzbestimmungen folgen Sie bitte diesem Link zu denDatenschutzbestimmungen

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon