PRO-SIL™ SafeTcore & SafeTlib
Unterkategorie auswählen
Electronics play a key role in improving safety. Nowadays, both customer demands and government legislation are pushing for greater safety for automotive and industrial applications.
Safety-Related System (SRS)
- Supports
- Core checks
- Peripheral checks
- External watchdog
- Target applications
- ASIL applications
- Chassis, hybrid, EV, powertrain/transmission
Infineon TriCore™ PRO-SIL™ SafeTcore package provides the tools to accomplish both successfully, a required certification from ASIL B to ASIL D (SIL1-SIL3) and an aggressive time-to-market schedule. The biggest challenges for certification are to achieve the required silicon coverage and to have the documentation to back up your safety case. The PRO-SIL™ SafeTcore & SafeTlib package delivers this through a highly-configurable driver library for the Infineon TriCore™ family of devices, combined with the availability of a full set of Safety Manuals, Safety Cases and requirements/traceability databases.
PRO-SIL™ SafeTcore & SafeTlib Driver Benefits
Infineon Safety Concept PRO-SIL™
- Hardware
- Main CPU (TriCore, XC2000)
- Monitor IC (CIC61508, XC800, XC2000)
- Software
- PRO-SIL™ SafeTcore & SafeTlib Software