Autocode Generation
| Company Name and Weblink | Product Name |
|
Description |
|---|---|---|---|
|
Accurate Technologies |
ATI NoHooks/ATI OnTarget | X | No-Hooks OnTarget enables the expanded capability to run customized code in place of selected RAM variables or existing code on the Electronic Control Unit under test, also called the Target. In the No-Hooks tradition, there is no need for access or modification of the ECU source code; all that is needed is the ECU executable and description files. |
|
ETAS |
ASCET | X | The ASCET product family enables model-based development of application software and automatic code generation from these models. ASCET has been especially developed to meet specific automotive requirements to embedded software with real-time, efficiency and safety restrictions.
From the initial component design with block diagrams and state machines to the automatic generation of code for microcontroller target, ASCET components seamlessly integrates with embedded software development processes. ASCET-RP enables rapid prototyping of software functions created in ASCET - both in the laboratory and in the vehicle. This enables early validation of functions and the data supply of calibration labels. |
|
The MathWorks, Inc. |
Embedded Coder | X | Embedded Coder™ generates readable, compact, and fast C and C++ code for use on embedded processors and on-target rapid prototyping boards. |
|
dSPACE |
TargetLink | X | TargetLink is a code generator that generates efficient and target processor-optimized production code from graphically designed function models. It supports OSEK and AUTOSAR specifications. |
- Kontakt
Infineon begrüßt Ihre Kommentare und Fragen.
Wenn Sie Fragen zu unseren Produkten haben, füllen Sie bitte das folgende Formular aus. Ihre Anfrage wird an einen entsprechenden Spezialisten gesendet, der so bald wie möglich eine Antwort senden wird.
Sie erhalten eine Bestätigungs-E-Mail um Ihre Adresse in unserem System zu validieren. Jede angehängte Datei in Ihrer Antwort, die uns helfen kann, Ihre Anfrage bestmöglich zu beantworten, ist willkommen.