Product Sheet SafeTcore
| Device | SafeTcore TC1797, TC1767, TC1387, TC1724/28, TC1782/84, TC1791/93/98 | |
|---|---|---|
| Objective |
|
|
| Features | Core checks |
|
| Peripheral checks |
|
|
| Safety watchdog |
|
|
| Safety |
|
|
| Typical Size |
|
|
| Compiler |
|
|
| Delivery package |
|
|
| Additional safety documentation |
|
|
*) internal documents for safety audits
PRO-SIL™ is a Registered Trademark of Infineon Technologies AG.The PRO-SIL™ Trademark designates Infineon products which contain SIL Supporting Features.
SIL Supporting Features are intended to support the overall System Design to reach the desired SIL (according to IEC61508) or A-SIL (according to ISO26262) level for the Safety System with high efficiency.
SIL respectively A-SIL certification for such a System has to be reached on system level by the System Responsible at an accredited Certification Authority.
SIL stands for Safety Integrity Level (according to IEC 61508).
A-SIL stands for Automotive-Safety Integrity Level (according to ISO 26262).