Companion IC family
Unterkategorie auswählen
NEW: CIC61508 - signature watchdog!
Safety systems require an independent watchdog which implements a robust monitoring channel for main microcontroller supervision in ISO26262- and IEC61508-compliant safety applications. Thanks to its small footprint, the CIC61508 is a spacesaving and cost-effective option for supporting safety applications. The CIC61508 is a Safety Watchdog to build up functional safety applications. Examples of such applications include Airbag, Electrical Power Steering (EPS) and damping systems. The watchdog monitors the main microcontroller by providing features to detect common failure modes of clock, power supply and temperature related computational errors on the microcontroller. Therefore, it serves as an independent diagnostic monitoring device to allow the Safety Relevant Sytem to be ASIL-D approved. The CIC61508 provides the following functions in ROM.
- Dokumente
- Kontakt
Dokumentarten
| Titel | Datum | Version | Größe |
|---|---|---|---|
|
|
|||
Design Guideline for CIC310 Board Layout (ap9000010_CIC310_PCB.pdf) |
01 Nov 2007 | v1.0 | 865 KB |