TC1166
Highly Integrated 32-bit TriCore
™ - based Microcontroller with embedded Flash memory for Industrial Applications
THE TC1166 is optimized for highly demanding applications where embedded real-time performance and DSP capabilities combined with an extremely fast interrupt response time and highest level of fault tolerance are needed.
THE TC1166 is based on the award-winning unified 32-bit TriCore
™ architecture combining RISC, CISC and DSP functionality in a single chip.
THE PERIPHERALS include a comprehensive and flexible timer unit for PWM generation, multi-channel ADCs and serial interfaces with MultiCAN , Micro Second bus and Micro Link Interface. Together with its 1.5 MByte of embedded Flash the TC1166 offers the most cost effective 32-bit microcontroller solution for real-time control.