TC11xx Family (Industrial and Multi Market)
Unterkategorie auswählen
- TC1130
- TriCore™ Development Tools, Software and Kits
- Autocode Generation
- Emulators/Debugger Development Systems
- Compiler Tool Chains
- DAVE™ for the Infineon TriCore™ microcontroller Family
- Simulation/Modelling
- Timing & Program Analysis
- Operating Systems
- Programmers/Flash Tools
- Data Measurement / Calibration & Rapid Prototyping
- StarterKits and Evaluation Boards
- Software Partners
- Software Downloads
- Service, Support and Training
The TC11xx Family with TRICORE™ is the first unified, single-core,
32-bit microcontroller architecture optimized for embedded real-time applications. Compatibility, scalability, and maximum reuse within the family result in a broad portfolio of TriCore™-based products and features, addressing advanced performance in the industrial multimarket. Based on the industry-leading TriCore™ V1.3 high-performance
microcontroller core, running at up to 180MHz, TC11xx Family offers the best of three worlds: Reduced Instruction Set Computer (RISC), Complex Instruction Set Computer (CISC) and Digital Signal Processing (DSP) functionality.
The broad product portfolio allows engineers to choose from a combination of memory, peripheral set, frequency, temperature, and packaging, yet it remains fully compatible with ex-generation.
Applications:
- High-end servo drives
- High-performance inverter control (like in renewable energy systems)
- Programmable logic controllers (with IEC61131-3 support)
- Mobile controller with rich feature set
- Supports multi-axis control for application like robotic programs
- Suitable for harsh environments such as solar inverters & windmills
- Kontakt
Infineon begrüßt Ihre Kommentare und Fragen.
Wenn Sie Fragen zu unseren Produkten haben, füllen Sie bitte das folgende Formular aus. Ihre Anfrage wird an einen entsprechenden Spezialisten gesendet, der so bald wie möglich eine Antwort senden wird.
Sie erhalten eine Bestätigungs-E-Mail um Ihre Adresse in unserem System zu validieren. Jede angehängte Datei in Ihrer Antwort, die uns helfen kann, Ihre Anfrage bestmöglich zu beantworten, ist willkommen.