AURIX™ – Safety joins Performance
32-bit multi-core TriCore™
Unterkategorie auswählen
AURIX™ is Infineon’s brand new family of microcontrollers serving exactly the needs of the automotive industry in terms of performance and safety. Its innovative multicore architecture, based on up to three independent 32-bit TriCore™ CPUs, has been designed to meet the highest safety standards while increasing the performance at the same time.
Using the AURIX™ platform, automotive developers will be able to control powertrain, body, safety and ADAS applications with one single MCU platform. Developments using AURIX™ will require less effort to achieve the ASIL-D standard than with a classical Lockstep architecture. Customers are now able to cut down their MCU safety development by 30%. By the same token, a performance surplus of 50% up to 100% allows for more functionality and offers a sufficient resource buffer for future requirements, keeping the power consumption on the single-core microcontroller level.
|
Most powerful performance |
Most innovative
|
Most Protective Security |
Most Flexible Scalability |
Latest Connectivity |
|
|
|
|
|
1) The LFBGA-516 package is a superset of the LFBGA-292. Combination PCBs can be designed for I/O and feature upgrades.
2) The TC24x device is also planned in LQFP-80.
|
Powertrain |
Safety – Active and Passive |
Body |
Driver Assistance Systems |
|
|
- Kontakt
Infineon begrüßt Ihre Kommentare und Fragen.
Wenn Sie Fragen zu unseren Produkten haben, füllen Sie bitte das folgende Formular aus. Ihre Anfrage wird an einen entsprechenden Spezialisten gesendet, der so bald wie möglich eine Antwort senden wird.
Sie erhalten eine Bestätigungs-E-Mail um Ihre Adresse in unserem System zu validieren. Jede angehängte Datei in Ihrer Antwort, die uns helfen kann, Ihre Anfrage bestmöglich zu beantworten, ist willkommen.
Using the AURIX™ platform, automotive developers will be able to control powertrain and safety applications with one single MCU platform. Up to 100% performance surplus allows for more functionality and sufficient resource buffer for future requirements, keeping the power consumption on single core microcontroller level. While protecting IP, theft and fraud AURIX™ provides an already built-in Hardware Security Module.
With its special feature set AURIX™ is the perfect match for powertrain applications (including hybrid and electrical vehicles) as well as safety applications (such as steering, braking, airbag and advanced driver assistant systems).