XC27x5X Series
Unterkategorie auswählen
The XC2765X (LQFP-100) and XC2785X (LQFP-144) microcontroller series is based on Infineon's popular and well-established C166 architecture. With a Flash size of up to 832 K and a 80MHz performance, the micro controller is well suited for automotive and motorcycle engine management applications.
|
Key features:
|
Key applications:
|
| XC27x5X Series | |||||||
|---|---|---|---|---|---|---|---|
| Subfamily | XC2785X | XC2765X | XC2735X | ||||
| Core | Core | C166SV2 | |||||
| Frequency (MHz) | 80 | 66 | |||||
| Package | QFP 144 | QFP 100 | QFP 64 | ||||
| Flash | Program Flash (kB) | 768 | 768 | 768 | |||
| Flash | Data Flash (kB) | 64 | 64 | 64 | |||
| SRAM | ∑ SRAM (kB) | 50 | 50 | 50 | |||
| CAN | Channels | 2 | 2 | 2 | |||
| ADC | Channels | 24 | 16 | 9 | |||
|
Universal Serial Interface
[USIC] Channels* |
6 | 6 | 6 | ||||
|
Capture Compare
Units [CCU]** |
CCU 1 | 0 | 0 | 0 | |||
| CCU 2 | 1 | 1 | 1 | ||||
| CCU 6 | 4 | 4 | 4 | ||||
| Temperature (Tambient) | -40°C to
+125°C |
-40°C to
+125°C |
-40°C to
+85°C |
||||