XC27x4X Series
Unterkategorie auswählen
The XC2764X (LQFP-100) and XC2734X (LQFP-64) microcontroller series is based on Infineon's popular and well-established C166 architecture. With a Flash size of up to 320 K and a 80MHz performance, the micro controller is well suited for automotive and motorcycle engine mangement applications.
|
Key features:
|
Key applications:
|
| XC27x4X Series | |||||
|---|---|---|---|---|---|
| Subfamily | XC2764X | XC2734X | |||
| Core | Core | C166SV2 | |||
| Frequency (MHz) | 80 | ||||
| Package | QFP 100 | QFP 64 | |||
| Flash | Program Flash (kB) | 256 | 256 | ||
| Flash | Data Flash (kB) | 64 | 64 | ||
| SRAM | ∑ SRAM (kB) | 34 | 34 | ||
| CAN | Channels | 2 | 2 | ||
| ADC | Channels | 16 | 9 | ||
|
Universal Serial Interface
[USIC] Channels* |
4 | 4 | |||
|
Capture Compare
Units [CCU]** |
CCU 1 | 0 | 0 | ||
| CCU 2 | 1 | 1 | |||
| CCU 6 | 2 | 2 | |||
| Temperature (Tambient) | -40°C to
+125°C |
-40°C to
+125°C |
|||