XC27x3X Series
Unterkategorie auswählen
The XC2733X (LQFP-64) and XC2723X (VQFN-48) microcontroller series is based on Infineon's popular and well-established C166 architecture. With a Flash size of up to 160 K and a 66MHz performance, the micro controller is well suited for low cost motorcycle engine mangement applications or auxilliary drives.
|
Key features:
|
Key applications:
|
| XC27x3X Series | |||
|---|---|---|---|
| Subfamily | XC2733X | XC2723X | |
| Core | Core | C166SV2 | |
| Frequency (MHz) | 66 | ||
| Package | QFP 64 | VQFN 48 | |
| Flash | Program Flash (kB) | 128 | 128 |
| Flash | Data Flash (kB) | 32 | 32 |
| SRAM | ∑ SRAM (kB) | 12 | 12 |
| CAN | Channels | 2 | 2 |
| ADC | Channels | 19 | 10 |
|
Universal Serial Interface
[USIC] Channels* |
4 | 4 | |
|
Capture Compare
Units [CCU]** |
CCU 1 | 0 | 0 |
| CCU 2 | 1 | 1 | |
| CCU 6 | 2 | 2 | |
| Temperature (Tambient) | -40°C to
+125°C |
-40°C to
+125°C |
|