XC23xxC-Series
Unterkategorie auswählen
The XC238xC (LQFP-144) microcontroller series is based on Infineon's popular and well-established C166 architecture. With the extended Flash size of up to 1.6 MB, a 100MHz performance as well as the Flexray™ interface, the micro controller is well suited for safety applications.
Key features:
- Up to 100 MHz frequency = 100 MIPS performance
- Up to 1.6 MB of flash memory and 138 KB of RAM
- Parallel Flash Programming
- Up to 4 PWM units (CCU6) to drive 3-phase motor
- 2 very fast 10-bit A/D converters
- Up to 8 serial interfaces (USIC) channels
- Up to 3 CAN / 64 MO
- 2 channels FlexRay™
- 24 ADC channels
- Low active power consumption
| XC23xxC Series | |||
|---|---|---|---|
| Subfamily | XC2387C | XC2388C | |
| Core | Core | C166SV2 | |
| Frequency (MHz) | 66-100 | ||
| Package | QFP 144 | ||
| Flash | Program Flash (kB) | 1024-1536 | 768-1536 |
| Flash | Data Flash (kB) | 64 | 64 |
| SRAM | ∑ SRAM (kB) | 106-138 | 82-138 |
| CAN | Channels (message objects) | 3 (64) | 3 (64) |
| ADC | Channels | 24 | 24 |
|
Universal Serial Interface
[USIC] Channels* |
6 | 8 | |
|
Capture Compare
Units [CCU]** |
CCU 1 | 0 | 0 |
| CCU 2 | 1 | 1 | |
| CCU 6 | 4 | 4 | |
| Flexray | Channels | 0 | 2 |
| Temperatur (Tambient) | -40°C to
+125°C |
-40°C to
+125°C |
|