XC23xxB-Series

  • Produkte
  • Highlights
  • Dokumente
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • Sales Insight

The XC236xB (LQFP-100) and XC2336B (LQFP-64) microcontroller series is based on Infineon's popular and well-established C166 architecture. With a Flash size of up to 320 K and a 80MHz performance, the micro controller is well suited for automotive safety applications.

 

Key features:

  • Up to 80 MHz frequency = 80 MIPS performance
  • Up to 320 KB of flash memory and 34 KB of RAM
  • Parallel Flash Programming
  • Up to 2 PWM units (CCU6) to drive 3-phase motor
  • 2 very fast 10-bit A/D converters
  • Up to 6 serial interfaces (USIC channels)
  • Up to 3 CAN / 64MO
  • Low active power consumption
  • DAP - Device Access Port (2 wire JTAG, replaces 5 wire JTAG)

XC23xxB Series
Subfamily XC2336B XC2361B XC2363B XC2364B XC2365B
Core Core C166SV2
Frequency (MHz) 40-80
Package QFP 64 QFP 100
Flash Program Flash (kB) 128-256 128-256 128-256 128-256 128-256
Flash Data Flash (kB) 64 64 64 64 64
SRAM ∑ SRAM (kB) 10-34 10-34 10-34 10-34 10-34
CAN Channels (message objects) 2 (64) 2 (64) 2 (64) 2 (64) 3 (64)
ADC Channels 9 16 8 16 16
Universal Serial Interface
[USIC] Channels*
4 6 2 4 6
Capture Compare
Units [CCU]**
CCU 1 0 0 0 0 0
CCU 2 1 1 1 1 1
CCU 6 2 2 2 2 2
Temperatur (Tambient) -40°C to
+125°C
-40°C to
+125°C
-40°C to
+125°C
-40°C to
+125°C
-40°C to
+125°C

 

 

Application Note Selector

Parametric Search


Get your XC2300 SafeTkit


Produkt OPN Produktstatus Online bestellen Gehäuse Green Budgetary Price €€/1k Clock Frequency SRAM (incl. Cache) CAN Nodes A/D Input Lines (incl. FADC)
Treffer: 9                  
absteigend aufsteigend           absteigend aufsteigend absteigend aufsteigend absteigend aufsteigend absteigend aufsteigend absteigend aufsteigend
SAK-XC2336B-40F20L AA  

XC2336B40F20LAAKXUMA1

not for new design

 

 

PG-LQFP-64

3.81
20.0 MHz
34.0 kByte
2
9
SAK-XC2336B-40F66L AA  

XC2336B40F66LAAKXUMA1

not for new design

 

 

PG-LQFP-64

3.99
66.0 MHz
34.0 kByte
2
9
SAK-XC2336B-40F80L AA  

XC2336B40F80LAAKXUMA1

not for new design

 

 

PG-LQFP-64

4.26
80.0 MHz
34.0 kByte
2
9
SAH-XC2361B-40F66L AA  

XC2361B40F66LAAHXUMA1

not for new design

 

 

PG-LQFP-100

3.92
66.0 MHz
34.0 kByte
2
16
SAH-XC2361B-40F80L AA  

XC2361B40F80LAAHXUMA1

not for new design

 

 

PG-LQFP-100

4.06
80.0 MHz
34.0 kByte
2
16
SAK-XC2364B-40F80L AA  

XC2364B40F80LAAKXUMA1

not for new design

 

 

PG-LQFP-100

4.19
80.0 MHz
34.0 kByte
2
16
SAK-XC2365B-40F80L AA  

XC2365B40F80LAAKXUMA1

not for new design

 

 

PG-LQFP-100

4.32
80.0 MHz
34.0 kByte
3
16
SAK-XC2336B-40F80LR AB  

XC2336B40F80LRABKXUMA1

active and preferred

 

 

PG-LQFP-64

3.97
80.0 MHz
18.0 kByte
2
9
SAK-XC2365B-40F80LR AB  

XC2365B40F80LRABKXUMA1

active and preferred

 

 

PG-LQFP-100

4.13
80.0 MHz
18.0 kByte
3
16

Data Sheet

Titel Größe Datum Version
727 KB 30 Jun 2014 01_05
620 KB 30 Jun 2014 01_05
1.1 MB 23 Mai 2011 01_00
1.1 MB 23 Mai 2011 01_00

User Manual

Titel Größe Datum Version
9.6 MB 01 Jul 2009 01_02
2.1 MB 15 Sep 2010 02_01
5.3 MB 02 Jan 2012 01_07

Product Brief

Titel Größe Datum Version
172 KB 27 Aug 2010
2.2 MB 03 Feb 2012

Application Notes

Titel Größe Datum Version
2.9 MB 15 Mrz 2016 03_05
1.2 MB 09 Jul 2012 01_03
1.9 MB 09 Jul 2012 01_03
1.5 MB 15 Okt 2009 01_00
1.6 MB 15 Okt 2009 01_00
1.3 MB 08 Jun 2011 01_01
1.3 MB 16 Sep 2009 01_00
2 MB 29 Mrz 2012 01_01
1.6 MB 13 Nov 2008 01_00
702 KB 16 Sep 2008 01_00
1.4 MB 16 Sep 2008 01_00
965 KB 03 Jan 2012 01_01
1.3 MB 02 Jan 2012 01_02
806 KB 28 Aug 2008 01_00
770 KB 02 Jan 2012 01_03
453 KB 19 Feb 2008 01_00
439 KB 06 Nov 2007 01_01
4.1 MB 06 Sep 2007 01_01
489 KB 06 Nov 2007 01_01
265 KB 01 Okt 2007 01_00
4 MB 08 Okt 2007 01_00
3.5 MB 08 Okt 2007 01_00
1.5 MB 01 Nov 2007 02_00
702 KB 13 Aug 2013 01_01
2 MB 29 Mrz 2012 01_01
1.4 MB 30 Jul 2010 01_00

Errata Sheet

Titel Größe Datum Version
1.8 MB 02 Jul 2013 01_07
2.9 MB 03 Apr 2014 01_06

Presentations

Titel Größe Datum Version
3.2 MB 22 Mai 2012 01_00
804 KB 03 Apr 2014 01_00

Evaluierungs-Boards

Board Familie Beschreibung Status
KIT_DAP_MINIWIGGLER_USB Microcontroller The miniWiggler is Infineon’s high performance and cost-efficient debugging tool for the future. On the host side, it has an USB interface, which is available on every computer. On the device side, the communication goes over Infineon 10-pin DAP or 16-pin OCDSL1 interfaces. The miniWiggler has been designed specifically to work in combination with Infineon’s Debug Access Software (DAS).
  • All microcontrollers with DAP interface
active and preferred
KIT_XC2365B_SK Microcontroller For evaluation of XC2336B/XC2365B?? including Getting Started, DAVE™, technical documentation, compiler and debugger. USB cable for power supply, virtual COM port and flash programming and debugging.
  • XC2336B
  • XC2365B
on request
KIT_MINIWIGGLER_3_USB Microcontroller High-Performance and Cost-Effective interface to the 10-pin DAP and 20-pin Automotive JTAG connector
    active and preferred
    KIT_XC2300B_UCONNECT_USB Microcontroller The UConnect XC2238N/XC2336B/XC2734X are low cost USB sticks providing full evaluation capability for the XC2000 16-bit family of microntrollers. The kit includes development toolchains, demos, a CANopen EVA version and tutorials for quick installation and ease of. The UConnect USB stick comes with a CAN extension board.
    • XC2238N
    • XC2336B
    • XC2734X
    active and preferred
    KIT_XC2336B_SK Microcontroller For evaluation of XC2336B/XC2365B?? including Getting Started, DAVE™, technical documentation, compiler and debugger. USB cable for power supply, virtual COM port and flash programming and debugging.
    • XC2336B
    • XC2365B
    on request

    Self Service

    Infineon begrüßt Ihre Kommentare und Fragen.

    Wenn Sie Fragen zu unseren Produkten haben, füllen Sie bitte das folgende Formular aus. Ihre Anfrage wird an einen entsprechenden Spezialisten gesendet, der so bald wie möglich eine Antwort senden wird.

    Sie erhalten eine Bestätigungs-E-Mail um Ihre Adresse in unserem System zu validieren. Jede angehängte Datei in Ihrer Antwort, die uns helfen kann, Ihre Anfrage bestmöglich zu beantworten, ist willkommen.

    Ich bin damit einverstanden, dass meine oben genannten persönlichen Daten (auch meine E-Mail-Adresse und Telefonnummer) gesammelt, verarbeitet und genutzt werden für Verkaufsförderung und Marktforschung von der Infineon Technologies AG und ihren lizenzierten Vertriebspartnern.

    Für weitere Information über unsere Datenschutzbestimmungen folgen Sie bitte diesem Link zu denDatenschutzbestimmungen

    Where to buy

    Please use our location finder to get in contact with your nearest Infineon distributor or sales office

    Find a location

    Ask Infineon

    Development Tools

    Titel Größe Datum Version
    5.2 MB 21 Okt 2010 02_00